Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
|---|---|---|---|---|---|
| 00135128 | N/A RBC® 0.9800 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB25SS | N/A 10 lbf | N/A 1.4200 in | N/A 0.9800 in |
| 00135101 | N/A RBC® 0.7900 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB20 | N/A 5 lbf | N/A 1.1800 in | N/A 0.7900 in |
| 04238649 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH2832LSS | N/A 31900 lbf | N/A 2.875 in | N/A 1.7500 in |
| 00104608 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B36SA | N/A 115800 lbf | N/A 3.235 in | N/A 2.2500 in |
| 00094353 | N/A RBC® 2.2500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B36ELSS | N/A 42000 lbf | N/A 3.235 in | N/A 2.2500 in |
| 00097182 | N/A RBC® 1.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B28ELSS | N/A 23600 lbf | N/A 2.515 in | N/A 1.7500 in |
| 00104656 | N/A RBC® 0.6250 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B10SA | N/A 8700 lbf | N/A 0.899 in | N/A 0.6250 in |
| 00094356 | N/A RBC® 2.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B40ELSS | N/A 52900 lbf | N/A 3.59 in | N/A 2.5000 in |
| 00094331 | N/A RBC® 0.7500 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B12ELSS | N/A 3900 lbf | N/A 1.08 in | N/A 0.7500 in |
| 00094347 | N/A RBC® 1.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B24ELSS | N/A 16600 lbf | N/A 2.155 in | N/A 1.5000 in |
| 07157770 | N/A RBC® 4.5000 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B72E9L | N/A 290400 lbf | N/A 6.475 in | N/A 4.5000 in |
| 02507522 | N/A RBC® 2.155 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B2024DSA3 | N/A 51900 lbf | N/A 2.155 in | N/A 1.25 in |
| 01544930 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B5660DSA3 | N/A 336500 lbf | N/A 5.39 in | N/A 3.5 in |
| 04706026 | N/A RBC® 2.515 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B2428DSA3 | N/A 69300 lbf | N/A 2.515 in | N/A 1.5 in |
| 00104559 | N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B729LSS | N/A 290400 lbf | N/A 6.475 in | N/A 4.5 in |
| 00094395 | N/A RBC® 3.59 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B3640DSA3 | N/A 146300 lbf | N/A 3.59 in | N/A 2.25 in |
| 01544933 | N/A RBC® 3.235 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B3236DSA3 | N/A 115800 lbf | N/A 3.235 in | N/A 2 in |
| 00135392 | N/A RBC® 6.3 Inch (in) Bore Diameter Spherical Plain Bearing | N/A MB1209L | N/A 187 lbf | N/A 6.3 in | N/A 4.72 in |
| 00094322 | N/A RBC® 1.937 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B22EL | N/A 13500 lbf | N/A 1.937 in | N/A 1.38 in |
| 00097134 | N/A RBC® 5.04 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B5256DSA3 | N/A 290800 lbf | N/A 5.04 in | N/A 3.25 in |
| 07029721 | N/A RBC® 4.675 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B4852DSA3 | N/A 248400 lbf | N/A 4.675 in | N/A 3 in |
| 07157769 | N/A RBC® 2.875 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B2832DSA3 | N/A 91700 lbf | N/A 2.875 in | N/A 1.75 in |
| 06699361 | N/A RBC® 5.39 Inch (in) Bore Diameter Spherical Plain Bearing | N/A BH5660L | N/A 126100 lbf | N/A 5.39 in | N/A 3.5 in |
| 00097137 | N/A RBC® 6.475 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B6472DSA3 | N/A 492400 lbf | N/A 6.475 in | N/A 4 in |
| 00096904 | N/A RBC® 3.95 Inch (in) Bore Diameter Spherical Plain Bearing | N/A B44L | N/A 62600 lbf | N/A 3.95 in | N/A 2.75 in |