Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
|---|---|---|---|---|---|
| 04066061 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 12 mm | N/A 15 mm | N/A 40 mm | N/A 10 mm |
| 03036267 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 28 mm | N/A 40 mm | N/A 92 mm | N/A 23 mm |
| 04066031 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 14 mm | N/A 10 mm | N/A 28 mm | N/A 10.5 mm |
| 04066038 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 31 mm | N/A 25 mm | N/A 29.5 mm | N/A 22 mm |
| 04066058 | N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 10 mm | N/A 12 mm | N/A 34 mm | N/A 8 mm |
| 02989441 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 25 mm | N/A 20 mm | N/A 24.3 mm | N/A 18 mm |
| 02912640 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 32 mm | N/A 45 mm | N/A 102 mm | N/A 27 mm |
| 04066073 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 6 mm | N/A 6 mm | N/A 21 mm | N/A 4.4 mm |
| 04066072 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 6 mm | N/A 6 mm | N/A 21 mm | N/A 4.4 mm |
| 04066033 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 21 mm | N/A 16 mm | N/A 42 mm | N/A 15 mm |
| 02291039 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End | N/A 9 mm | N/A 8 mm | N/A 24 mm | N/A 9 mm |