COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Left Hand Rod Ends
Unit of Measure
1 2 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066061 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
03036267 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066031 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
04066038 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 31 mm N/A 25 mm N/A 29.5 mm N/A 22 mm
04066058 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
02989441 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 25 mm N/A 20 mm N/A 24.3 mm N/A 18 mm
02912640 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 32 mm N/A 45 mm N/A 102 mm N/A 27 mm
04066073 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
04066072 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
04066033 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 21 mm N/A 16 mm N/A 42 mm N/A 15 mm
02291039 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Left Hand Rod End N/A 9 mm N/A 8 mm N/A 24 mm N/A 9 mm
Unit of Measure
1 2