COMPANY HEADER
Print Back
INA (Schaeffler) Male Threaded Right Hand Rod Ends
Unit of Measure
1 2 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066092 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
04066082 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
04066056 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 9 mm N/A 6 mm N/A 8.9 mm N/A 6.75 mm
04066050 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 28 mm N/A 22 mm N/A 25.8 mm N/A 20 mm
04066098 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 9 mm N/A 10 mm N/A 29 mm N/A 7 mm
01373101 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 31 mm N/A 25 mm N/A 29.5 mm N/A 22 mm
02291848 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 16 mm N/A 20 mm N/A 53 mm N/A 13 mm
02291846 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
03542509 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 14 mm N/A 17 mm N/A 46 mm N/A 11 mm
04066097 N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 55 mm N/A 80 mm N/A 180 mm N/A 47 mm
04066078 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 9 mm N/A 10 mm N/A 29 mm N/A 7 mm
03641537 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
04066047 N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 19 mm N/A 14 mm N/A 36 mm N/A 13.5 mm
04066090 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 32 mm N/A 45 mm N/A 102 mm N/A 27 mm
04066088 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066051 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 31 mm N/A 30 mm N/A 70 mm N/A 25 mm
04066055 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 9 mm N/A 6 mm N/A 20 mm N/A 6.75 mm
04066096 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
03846502 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
04066094 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
04066086 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 25 mm N/A 35 mm N/A 82 mm N/A 21 mm
04066077 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End N/A 9 mm N/A 10 mm N/A 29 mm N/A 7 mm
Unit of Measure
1 2