Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
|---|---|---|---|---|---|
| 04066092 | N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 35 mm | N/A 50 mm | N/A 112 mm | N/A 30 mm |
| 04066082 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 04066056 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 9 mm | N/A 6 mm | N/A 8.9 mm | N/A 6.75 mm |
| 04066050 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 28 mm | N/A 22 mm | N/A 25.8 mm | N/A 20 mm |
| 04066098 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 9 mm | N/A 10 mm | N/A 29 mm | N/A 7 mm |
| 01373101 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 31 mm | N/A 25 mm | N/A 29.5 mm | N/A 22 mm |
| 02291848 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 02291846 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 8 mm | N/A 8 mm | N/A 24 mm | N/A 6 mm |
| 03542509 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 14 mm | N/A 17 mm | N/A 46 mm | N/A 11 mm |
| 04066097 | N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 55 mm | N/A 80 mm | N/A 180 mm | N/A 47 mm |
| 04066078 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 9 mm | N/A 10 mm | N/A 29 mm | N/A 7 mm |
| 03641537 | N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 20 mm | N/A 25 mm | N/A 64 mm | N/A 17 mm |
| 04066047 | N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 19 mm | N/A 14 mm | N/A 36 mm | N/A 13.5 mm |
| 04066090 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 32 mm | N/A 45 mm | N/A 102 mm | N/A 27 mm |
| 04066088 | N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 28 mm | N/A 40 mm | N/A 92 mm | N/A 23 mm |
| 04066051 | N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 31 mm | N/A 30 mm | N/A 70 mm | N/A 25 mm |
| 04066055 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 9 mm | N/A 6 mm | N/A 20 mm | N/A 6.75 mm |
| 04066096 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 8 mm | N/A 8 mm | N/A 24 mm | N/A 6 mm |
| 03846502 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 12 mm | N/A 15 mm | N/A 40 mm | N/A 10 mm |
| 04066094 | N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 6 mm | N/A 6 mm | N/A 21 mm | N/A 4.4 mm |
| 04066086 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 25 mm | N/A 35 mm | N/A 82 mm | N/A 21 mm |
| 04066077 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Male Threaded Right Hand Rod End | N/A 9 mm | N/A 10 mm | N/A 29 mm | N/A 7 mm |