Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 06051970 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A MT12 | N/A 29300 lbf | N/A 1.775 in | N/A 29300 lbf |
| 06082353 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A MT16 | N/A 4340 lbf | N/A 2.775 in | N/A 80300 lbf |
| 06487853 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A MT3 | N/A 1000 lbf | N/A 0.806 in | N/A 2360 lbf |
| 06708813 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A MT5 | N/A 1100 lbf | N/A 0.900 in | N/A 7180 lbf |
| 06760734 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A FTL10 | N/A 2430 lbf | N/A 1.525 in | N/A 21900 lbf |
| 06760735 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A FTL12 | N/A 2810 lbf | N/A 1.775 in | N/A 29300 lbf |
| 06760736 | N/A RBC® Heim® 0.875 Inch (in) Bore Diameter Spherical Rod End | N/A FTL14 | N/A 3320 lbf | N/A 2.025 in | N/A 34500 lbf |
| 06760737 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A FTL16 | N/A 4340 lbf | N/A 2.775 in | N/A 80300 lbf |
| 06760764 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A MTL10 | N/A 2430 lbf | N/A 1.525 in | N/A 21900 lbf |
| 06760765 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A MTL12 | N/A 11300 lbf | N/A 1.775 in | N/A 29300 lbf |
| 06760766 | N/A RBC® Heim® 0.88 Inch (in) Bore Diameter Spherical Rod End | N/A MTL14 | N/A 3320 lbf | N/A 2.025 in | N/A 34500 lbf |
| 06760767 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A MTL16 | N/A 80300 lbf | N/A 2.775 in | N/A 80300 lbf |
| 06760815 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A FT10 | N/A 2585 lbf | N/A 1.525 in | N/A 21900 lbf |
| 06760816 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A FT12 | N/A 11300 lbf | N/A 1.775 in | N/A 29300 lbf |
| 06760817 | N/A RBC® Heim® 0.875 Inch (in) Bore Diameter Spherical Rod End | N/A FT14 | N/A 3320 lbf | N/A 2.025 in | N/A 34500 lbf |
| 06760818 | N/A RBC® Heim® 0.1875 Inch (in) Bore Diameter Spherical Rod End | N/A FTL3 | N/A 1000 lbf | N/A 0.806 in | N/A 2360 lbf |
| 06760819 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A FTL4 | N/A 1000 lbf | N/A 0.806 in | N/A 4860 lbf |
| 06760820 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A FTL5 | N/A 1100 lbf | N/A 0.900 in | N/A 7180 lbf |
| 06760821 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A FTL6 | N/A 1660 lbf | N/A 1.025 in | N/A 8550 lbf |
| 06760822 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A FTL7 | N/A 1850 lbf | N/A 1.150 in | N/A 12000 lbf |
| 06760823 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A FTL8 | N/A 2040 lbf | N/A 1.337 in | N/A 19500 lbf |
| 06760829 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A MT10 | N/A 21900 lbf | N/A 1.525 in | N/A 21900 lbf |
| 06760830 | N/A RBC® Heim® 0.88 Inch (in) Bore Diameter Spherical Rod End | N/A MT14 | N/A 3320 lbf | N/A 2.025 in | N/A 34500 lbf |
| 06760831 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A MTL3 | N/A 1000 lbf | N/A 0.806 in | N/A 2360 lbf |
| 06760832 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A MTL4 | N/A 1000 lbf | N/A 0.806 in | N/A 4860 lbf |