COMPANY HEADER
Print Back
RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End (02879511)
Unit of Measure
« 6 7 8 9 10 

Item #

Item Name

Manufacturer Part Number

Axial Static Load Capacity

Head Diameter

Radial Static Load Capacity

06760805 N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End N/A HMX6 N/A N/A 1.000 in N/A 11160 lbf
00098911 N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End N/A HMX7G N/A N/A 1.125 in N/A 7620 lbf
06760806 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HMX8 N/A N/A 1.312 in N/A 19340 lbf
00100900 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFX10 N/A N/A 1.500 in N/A 21080 lbf
00100910 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HFX12 N/A N/A 1.750 in N/A 29800 lbf
00100859 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFX4 N/A N/A 0.750 in N/A 6680 lbf
01448294 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFX5 N/A N/A 0.875 in N/A 8410 lbf
00100875 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFX6 N/A N/A 1.000 in N/A 11160 lbf
06760827 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFX7 N/A N/A 1.125 in N/A 13660 lbf
00100891 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HFX8 N/A N/A 1.312 in N/A 19340 lbf
06760616 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFXL10 N/A N/A 1.500 in N/A 21080 lbf
00099110 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFXL10G N/A N/A 1.500 in N/A 21080 lbf
06760617 N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End N/A HFXL12 N/A N/A 1.750 in N/A 29800 lbf
06760726 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFXL4 N/A N/A 0.750 in N/A 6680 lbf
00099062 N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End N/A HFXL4G N/A N/A 0.750 in N/A 6680 lbf
06760722 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFXL5 N/A N/A 0.875 in N/A 8410 lbf
00099072 N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End N/A HFXL5G N/A N/A 0.875 in N/A 8410 lbf
06760723 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFXL6 N/A N/A 1.000 in N/A 11160 lbf
00099082 N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End N/A HFXL6G N/A N/A 1.000 in N/A 11160 lbf
06760724 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFXL7 N/A N/A 1.125 in N/A 13660 lbf
00099092 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HFXL7G N/A N/A 1.125 in N/A 13660 lbf
06760725 N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End N/A HFXL8 N/A N/A 1.312 in N/A 19340 lbf
00099720 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HF10CG N/A N/A 1.500 in N/A 8050 lbf
00099696 N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End N/A HF7CG N/A N/A 1.125 in N/A 5350 lbf
00099806 N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End N/A HFL10C N/A N/A 1.500 in N/A 8050 lbf
Unit of Measure
« 6 7 8 9 10