Item # |
Item Name |
Manufacturer Part Number |
Backlash |
Bore Size |
Drive Inertia |
|---|---|---|---|---|---|
| 00888833 | N/A Nexen 11000 Rate per Minute (rpm) Maximum Speed and 0.27 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802932 | Backlash N/A 0.27 º | Bore Size N/A 1.7500 in | Drive Inertia N/A 94.75 lb·in² |
| 00888956 | N/A Nexen 1000 Rate per Minute (rpm) Maximum Speed and 0.23 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802942 | Backlash N/A 0.23 º | Bore Size N/A 1.9380 in | Drive Inertia N/A 165.89 lb·in² |
| 01125685 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801512 | Backlash N/A 0.35 º | Bore Size N/A 1.1250 in | Drive Inertia N/A 31.39 lb·in² |
| 01125693 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801510 | Backlash N/A 0.35 º | Bore Size N/A 1.1250 in | Drive Inertia N/A 31.39 lb·in² |
| 01126030 | N/A Nexen 1200 Rate per Minute (rpm) Maximum Speed and 0.27 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801530 | Backlash N/A 0.27 º | Bore Size N/A 1.7500 in | Drive Inertia N/A 94.75 lb·in² |
| 01126244 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801500 | Backlash N/A 0.38 º | Bore Size N/A 0.8750 in | Drive Inertia N/A 13.54 lb·in² |
| 01441701 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801516 | Backlash N/A 0.35 º | Bore Size N/A 1.1250 in | Drive Inertia N/A 31.39 lb·in² |
| 01454816 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801587 | Backlash N/A 0.38 º | Bore Size N/A 3/4 in | Drive Inertia N/A 13.54 lb·in² |
| 01502793 | N/A Nexen 1100 Rate per Minute (rpm) Maximum Speed and 0.27 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802939 | Backlash N/A 0.27 º | Bore Size N/A 1-1/2 in | Drive Inertia N/A 94.75 lb·in² |
| 01543495 | N/A Nexen 1350 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802912 | Backlash N/A 0.35 º | Bore Size N/A 1.1250 in | Drive Inertia N/A 31.39 lb·in² |
| 01543496 | N/A Nexen 1200 Rate per Minute (rpm) Maximum Speed and 0.28 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802922 | Backlash N/A 0.28 º | Bore Size N/A 1-1/2 in | Drive Inertia N/A 54.72 lb·in² |
| 02065396 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801811 | Backlash N/A 0.38 º | Bore Size N/A 3/4 in | Drive Inertia N/A 13.54 lb·in² |
| 02065397 | N/A Nexen 2000 Rate per Minute (rpm) Maximum Speed and 0.58 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801812 | Backlash N/A 0.58 º | Bore Size N/A 5/8 in | Drive Inertia N/A 6.76 lb·in² |
| 02065423 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801851 | Backlash N/A 0.38 º | Bore Size N/A 1 in | Drive Inertia N/A 13.54 lb·in² |
| 02065444 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801881 | Backlash N/A 0.38 º | Bore Size N/A 1 in | Drive Inertia N/A 13.54 lb·in² |
| 02292380 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802902 | Backlash N/A 0.38 º | Bore Size N/A 0.8750 in | Drive Inertia N/A 13.54 lb·in² |
| 02505514 | N/A Nexen 1350 Rate per Minute (rpm) Maximum Speed and 0.28 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801526 | Backlash N/A 0.28 º | Bore Size N/A 1.6250 in | Drive Inertia N/A 54.72 lb·in² |
| 02505521 | N/A Nexen 850 Rate per Minute (rpm) Maximum Speed and 0.22 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801562 | Backlash N/A 0.22 º | Bore Size N/A 2.9380 in | Drive Inertia N/A 507.31 lb·in² |
| 02505525 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802906 | Backlash N/A 0.38 º | Bore Size N/A 0.8750 in | Drive Inertia N/A 13.54 lb·in² |
| 02505592 | N/A Nexen 1800 Rate per Minute (rpm) Maximum Speed and 0.38 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 801599 | Backlash N/A 0.38 º | Bore Size N/A 3/4 in | Drive Inertia N/A 13.54 lb·in² |
| 02505594 | N/A Nexen 1000 Rate per Minute (rpm) Maximum Speed and 0.23 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 802945 | Backlash N/A 0.23 º | Bore Size N/A 2 in | Drive Inertia N/A 165.89 lb·in² |
| 04067113 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 803024 | Backlash N/A 0.35 º | Bore Size N/A 25 mm | Drive Inertia N/A 91.85 kg·cm² |
| 04067320 | N/A Nexen 1650 Rate per Minute (rpm) Maximum Speed and 0.35 Degree Backlash Air Engaged Torque Limiter | Manufacturer Part Number N/A 951298 | Backlash N/A 0.35 º | Bore Size N/A 30 mm | Drive Inertia N/A 91.86 kg·cm² |