| Items |
00129586 FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
02901631 FAG (Schaeffler) 3300 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
03051270 FAG (Schaeffler) 3200 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
02981313 FAG (Schaeffler) 3300 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
02296489 FAG (Schaeffler) 2344 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing |
|||||
| Description | N/A 3214-B-TVH Double-Row Angular Contact | N/A 3313-DA Double-Row Angular Contact Bearing | N/A 3222-M Double-Row Angular Contact | N/A 3307-DA Bearing | N/A 234422-M-SP Bearing | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A 3214-B-TVH | N/A 3313-DA | N/A 3222-M | N/A 3307-DA | N/A 234422-M-SP | |||||
| Bore Diameter | N/A 70 mm | N/A 65 mm | N/A 110 mm | N/A 35 mm | N/A 110 mm | |||||
| Bore Type | N/A | |||||||||
| Cage Material | N/A Polyamide | N/A Steel | N/A Brass | N/A Steel | N/A Brass | |||||
| Closure Type | N/A Open | |||||||||
| Contact Angle | N/A 25 º | N/A 45 º | N/A 35 º | N/A 25 º | N/A 60 º | |||||
| Fillet Radius | N/A 1.5 mm | N/A 2.1 mm | N/A 2.1 mm | N/A 1.5 mm | N/A 2 mm | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Internal Clearance | N/A C0 | |||||||||
| UPC Code | N/A | |||||||||
| Material | N/A | |||||||||
| Maximum Speed | N/A 5600 rpm | N/A 5100 rpm | N/A 4400 rpm | N/A 5100 rpm | N/A 4500 rpm | |||||
| Number of Rows | N/A Double-Row | |||||||||
| Operating Temperature Range | N/A | N/A -30 to 150 ºC | N/A -30 to 150 ºC | N/A -30 to 150 ºC | N/A -30 to 150 ºC | |||||
| Operating Temperature [Max] | N/A +120 ºC | N/A | N/A | N/A | N/A | |||||
| Outer Ring Width | N/A 39.7 mm | N/A 58.7 mm | N/A 69.8 mm | N/A 34.925 mm | N/A 72 mm | |||||
| Outside Diameter | N/A 125 mm | N/A 140 mm | N/A 200 mm | N/A 80 mm | N/A 170 mm | |||||
| Overall Width | N/A 1.5625 in | N/A 2.3125 in | N/A 2.7500 in | N/A 1.3750 in | N/A 72 mm | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Radial Dynamic Load Capacity | N/A 79000 N | N/A 139000 N | N/A 228000 N | N/A 10000 lbf | N/A 98000 N | |||||
| Radial Static Load Capacity | N/A 76000 N | N/A 137000 N | N/A 280000 N | N/A 7100 lbf | N/A 325000 N | |||||
| Fill Slot | N/A Non-Fill Slot | |||||||||
| Series | N/A 3200 | N/A 3300 | N/A 3200 | N/A 3300 | N/A 2344 | |||||
| Snap Ring Included | N/A | |||||||||
| Standards Met | N/A DIN 628-3 | N/A DIN 628-3 | N/A DIN 628-3 | N/A DIN 628-3 | N/A | |||||
| Weight | N/A | |||||||||
|
|
||||||||||