COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain (00154331)

Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain (00154336)

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain (00154336)

Tsubaki (UST) 4 x 4 Lacing Size Leaf Chain

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain (00154336)

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain

Tsubaki (UST) 6 x 6 Lacing Size Leaf Chain (00154336)

Tsubaki (UST) 2 x 2 Lacing Size Leaf Chain
Description N/A AL1044 Leaf Chain N/A AL1066 Leaf Chain N/A AL1244 Leaf Chain N/A AL1266 Leaf Chain N/A AL422 Leaf Chain
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A AL1044 N/A AL1066 N/A AL1244 N/A AL1266 N/A AL422
Breaking Strength N/A N/A 66000 lb N/A 63400 lb N/A 95000 lb N/A 3700 lb
Lacing Size N/A 4 x 4 N/A 6 x 6 N/A 4 x 4 N/A 6 x 6 N/A 2 x 2
Link Plate Height N/A N/A 1.0240 in N/A 1.2280 in N/A 1.2280 in N/A 0.4090 in
Link Plate Thickness N/A N/A 0.1560 in N/A 0.1870 in N/A 0.1870 in N/A 0.0600 in
Material N/A N/A Steel N/A Steel N/A Steel N/A Steel
Pitch Size N/A 1.2500 in N/A 1.2500 in N/A 1.5000 in N/A 1.5000 in N/A 0.5 in
Pin Diameter N/A N/A 0.3730 in N/A 0.4370 in N/A 0.4370 in N/A 0.1560 in
Standards Met N/A
Width Between Outer Plates N/A N/A 2.098 in N/A 1.732 in N/A 2.514 in N/A 0.331 in
Weight N/A 3.45 lb N/A 5.1 lb N/A 4.74 lb N/A 7.0700 lb N/A 0.250 lb