| Items |
02474898 Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket |
02474899 Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket |
02474900 Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket |
02474901 Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket |
02474902 Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket |
|||||
| Description | N/A 40B13T Idler Sprocket, BRZ BRG | N/A 40B19T Idler Sprocket, BRZ BRG | N/A 50B13T Idler Sprocket | N/A 50B17T Idler Sprocket | N/A 60B15T Idler Sprocket | |||||
| Supplier Name | N/A Tsubaki (UST) | |||||||||
| Manufacturer Part Number | N/A 40B13 | N/A 40B19 | N/A 50B13 | N/A 50B17 | N/A 60B15 | |||||
| Bearing Type | N/A Bronze Bushing | N/A | N/A Bronze Bushing | N/A | N/A | |||||
| Bore Diameter | N/A 0.5000 in | N/A 0.8750 in | N/A 0.5000 in | N/A 0.8750 in | N/A 0.8750 in | |||||
| Chain Number | N/A 40 | N/A 40 | N/A 50 | N/A 50 | N/A 60 | |||||
| Hub Type | N/A B Hub | N/A | N/A B Hub | N/A | N/A | |||||
| Number of Teeth | N/A 13 | N/A 19 | N/A 12 | N/A 17 | N/A 15 | |||||
| Weight | N/A 0.52 lb | N/A 1.30 lb | N/A 0.97 lb | N/A 1.8 lb | N/A 2.5 lb | |||||
|
|
||||||||||