COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)

Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly

Climax Metal 1.1220 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771654)

Climax Metal 2.1650 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly

Climax Metal 2.5980 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771428)

Climax Metal 2.5980 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly

Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (02771755)

Climax Metal 1.5940 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly

Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly (04298161)

Climax Metal 0.9840 Inch (in) Length Through Bore Cap Screw Clamping Keyless Locking Assembly
Description N/A C123E-137 Keyless Locking Assembly N/A C123E-500 Keyless Locking Assembly N/A C200M-300x375 Keyless Locking Assembly N/A C170E-062 Keyless Locking Assembly N/A C193M-20 Keyless Locking Assembly
Supplier Name N/A Climax Metal Products
Manufacturer Part Number N/A C123E-137 N/A C123E-500 N/A C200M-300x375 N/A C170E-062 N/A C193M-20
Series N/A C123 N/A C123 N/A C200 N/A C170 N/A C193
Component Bore Diameter N/A 2.3622 in N/A 7.0866 in N/A 14.7640 in N/A 0.9450 in N/A 1.5625 in
Finish N/A Uncoated
Flange Type N/A No Flange N/A No Flange N/A No Flange N/A Flanged N/A Flanged
Harmonization Code N/A N/A 8483.60.8000 N/A 8483.60.8000 N/A 8483.60.8000 N/A 8483.60.8000
Hub Contact Pressure N/A 16818 psi N/A 19212 psi N/A 24033 psi N/A 16752 psi N/A 15159 psi
Inside Diameter N/A 1.3750 in N/A 5.0000 in N/A 300 mm N/A 0.6250 in N/A 20 mm
Keyless Bushing Type N/A Cap Screw Clamping
Length Through Bore N/A 1.1220 in N/A 2.1650 in N/A 2.5980 in N/A 1.5940 in N/A 0.9840 in
Material N/A Steel
Maximum Transmitted Thrust N/A 10024 lbf N/A 68706 lbf N/A 315979 lbf N/A 3759 lbf N/A 5277 lbf
Maximum Transmitted Torque N/A 574 ft·lb N/A 14314 ft·lb N/A 155501 ft·lb N/A 13 ft·lb N/A 173.2 ft·lb
Mountable Length N/A 0.886 in N/A 1.614 in N/A 2.362 in N/A 1.161 in N/A 0.754 in
Mounting Type N/A Internal
Number of Locking Screws N/A 8 N/A 9 N/A 36 N/A 3 N/A 6
Number of Tapers N/A 1 N/A 1 N/A 2 N/A 1 N/A 1
Outside Diameter N/A 2.3622 in N/A 7.0866 in N/A 375 mm N/A 0.9448 in N/A 1.5625 in
Overall Length N/A 1.3580 in N/A 2.7170 in N/A 3.307 in N/A 1.6730 in N/A 1.1810 in
Shaft Contact Pressure N/A 28892 psi N/A 27230 psi N/A 30042 psi N/A 25326 psi N/A 30082 psi
Weight N/A 1.2 lb N/A 176 oz N/A 720 oz N/A 0.5 lb N/A 6.4 oz