| Items |
00094950 RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing |
00095079 RBC® SJ Series 1.9375 Inch (in) Bore Diameter Needle Roller Bearing |
00095245 RBC® SJ Series 4 Inch (in) Bore Diameter Needle Roller Bearing |
00094991 RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing |
00094768 RBC® SJ Series 0.75 Inch (in) Bore Diameter Needle Roller Bearing |
|||||
| Description | N/A SJ 7255 SS Bearing | N/A SJ 7345 Bearing | N/A | N/A | N/A | |||||
| Brands | N/A Pitchlign® | |||||||||
| Supplier Name | N/A RBC® Bearings | |||||||||
| Manufacturer Part Number | N/A SJ7255SS | N/A SJ7345 | N/A SJ9688 | N/A SJ7284 | N/A SJ7153 | |||||
| UPC Code | N/A 637400015107 | N/A 637400015794 | N/A 637400017552 | N/A 637400015282 | N/A 637400014162 | |||||
| Prop 65 | N/A | N/A | N/A Yes | N/A Yes | N/A Yes | |||||
| Series | N/A SJ | N/A SJ | N/A | N/A | N/A | |||||
| Bearing Material | N/A 52100 Bearing Quality Steel | |||||||||
| Bore Diameter | N/A 1.3750 in | N/A 1.9375 in | N/A 4 in | N/A 1.56 in | N/A 0.75 in | |||||
| Cage Material | N/A Steel | |||||||||
| Closure Type | N/A Double Sealed | N/A Open | N/A Open | N/A Open | N/A Open | |||||
| Compatible Inner Ring | N/A IR7255 | N/A IR7345 | N/A IR9688 | N/A IR7284 | N/A IR7153 | |||||
| Dynamic Load Capacity | N/A 8400 lbf | N/A 10100 lbf | N/A 29400 lbf | N/A 7600 lbf | N/A 4500 lbf | |||||
| Fillet Radius | N/A 0.040 in | N/A 0.06 in | N/A 0.1 in | N/A 0.06 in | N/A 0.040 in | |||||
| Finish/Coating | N/A Chrome Steel | |||||||||
| Flanges | N/A No Flange | |||||||||
| Lubrication Hole Type | N/A Hole on Outer Ring | |||||||||
| Maximum Speed | N/A 2800 rpm | N/A 6900 rpm | N/A 3300 rpm | N/A 8500 rpm | N/A 17000 rpm | |||||
| Needle Bearing Type | N/A Machined Bearing with No Inner Ring | |||||||||
| Number of Rows | N/A 1 | |||||||||
| Operating Temperature Range | N/A -40 to 300 ºF | N/A -40 to 300 ºF | N/A -40 to +300 ºF | N/A -40 to +300 ºF | N/A -40 to +300 ºF | |||||
| Outside Diameter | N/A 1.8750 in | N/A 2.50 in | N/A 5.0000 in | N/A 2.13 in | N/A 1.25 in | |||||
| Overall Width | N/A 1.2500 in | N/A 1.2500 in | N/A 2 in | N/A 1 in | N/A 0.7500 in | |||||
| Precision Rating | N/A Not Rated | |||||||||
| Standards Met | N/A | N/A MS 51961 | N/A Military Specification (MS 51961) | N/A Military Specification (MS 51961) | N/A Military Specification (MS 51961) | |||||
| Static Load Capacity | N/A 15900 lbf | N/A 24100 lbf | N/A 79600 lbf | N/A 15700 lbf | N/A 6000 lbf | |||||
| Duty Type | N/A | N/A | N/A Heavy-Duty | N/A Heavy-Duty | N/A Heavy-Duty | |||||
| Weight | N/A 0.410 lb | N/A 0.54 lb | N/A 3.03 lb | N/A 0.360 lb | N/A 0.130 lb | |||||
| Applications | N/A | N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery | N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery | N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery | N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery | |||||
| Features & Benefits |
N/A
|
N/A
|
N/A
|
N/A
|
N/A
|
|||||
|
|
||||||||||