COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nexen 3-Way Valves

Nexen In Line Mounting 3-Way Valve

Nexen Inlet Mounting 3-Way Valve (02508124)

Nexen Inlet Mounting 3-Way Valve
Description N/A 944900 3-Way Valve Manual 1/8" NPT N/A 964650 Kit, Valve, Solenoid
Supplier Name N/A Nexen
Manufacturer Part Number N/A 944900 N/A 964650
Cv Factor N/A 0.266 N/A 0.120
Function N/A 3-Way
Direct Current (DC) Input Voltage at 0.1 Ampere (A) and 2.5 Watt (W) N/A N/A 24 V
For Use With N/A Pneumatic Control Systems N/A Servo Motor Brake Systems
Mounting Type N/A In Line N/A Inlet
Operating Pressure Range N/A 0 to 150 psi
Orifice Size N/A 0.094 in N/A
Parts Category N/A Valve Valve Accessories
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Restriction of Hazardous Substances (RoHS)
Series N/A 3-Way Valve
Valve Default Mode N/A N/A Normally Closed
Weight N/A 0.5 lb
General Information N/A N/A This solenoid valve is meant to be used with servo brake, rod lock, and guide rail brake products.