COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
SMC® Dual Rod Cylinders

SMC® 25 Millimeter (mm) Bore Diameter Dual Rod Cylinder

SMC® Dual Rod Cylinder (10323986)

SMC® Dual Rod Cylinder

SMC® Dual Rod Cylinder (10323986)

SMC® Dual Rod Cylinder

SMC® Dual Rod Cylinder (10323986)

SMC® Dual Rod Cylinder

SMC® Dual Rod Cylinder (10326873)

SMC® Dual Rod Cylinder
Description N/A CXSM25-40 Cylinder N/A CXSJL20-50-A93L CXSJ, Compact Dual

CXSJ, Compact Dual Piston Rods
N/A CXSJM15-100-M9BW CXSJ, Compact Dual

CXSJ, Compact Dual Piston Rods
N/A CXSJM15-20-M9BWL CXSJ, Compact Dual

CXSJ, Compact Dual Piston Rods
N/A CXSWL20-75-Y59BL CXSWL, Dual Piston

CXSWL, Dual Piston, Double Rod, Ball Bushing Bearing
Supplier Name N/A SMC®
Manufacturer Part Number N/A CXSM25-40 N/A CXSJL20-50-A93L N/A CXSJM15-100-M9BW N/A CXSJM15-20-M9BWL N/A CXSWL20-75-Y59BL
MINO N/A N/A 71774X74644 N/A 71774X74822 N/A 71774X74836 N/A 71774X77502
Bearing Type N/A Slide Bearing N/A N/A N/A N/A
Bore Diameter N/A 25 mm N/A N/A N/A N/A
Cushion Type N/A Rubber Bumper N/A N/A N/A N/A
Minimum Operating Pressure N/A 0.05 MPa N/A N/A N/A N/A
Operating Pressure Range N/A 0.05 to 0.7 MPa N/A N/A N/A N/A
Operating Temperature Range N/A -10 to 60 ºC N/A N/A N/A N/A
Overall Height N/A 30 mm N/A N/A N/A N/A
Overall Length N/A 136 mm N/A N/A N/A N/A
Overall Width N/A 80 mm N/A N/A N/A N/A
Port Gender N/A Female N/A N/A N/A N/A
Port Size N/A 1/8 in N/A N/A N/A N/A
Port Thread Standard N/A British Standard Pipe Taper (BSPT) N/A N/A N/A N/A
Proof Pressure N/A 1.05 MPa N/A N/A N/A N/A
Rod Type N/A Double Rod
Stroke Length N/A 40 mm N/A Upto 100 mm N/A Upto 100 mm N/A Upto 100 mm N/A Upto 100 mm
Bore Size N/A N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm N/A 10 mm15 mm20 mm25 mm32 mm6 mm
Non-Rotating Accuracy N/A N/A ± 0.1 º N/A ± 0.1 º N/A ± 0.1 º N/A ± 0.1 º
Deflection (±) N/A N/A N/A N/A N/A ± 0.03 mm
Stroke Adjustment Range N/A N/A N/A N/A N/A 0 to -10 mm
Package Type N/A Each
Features & Benefits N/A N/A Auto switch capable N/A Auto switch capable N/A Auto switch capable N/A Auto switch capable