| Items |
04800834 SMC® VV3QZ15 100 Series 0.39 Pound (lb) Weight Manifold Base Mounted Connector Kit |
02018439 SMC® VV3QZ15 100 Series 0.26 Pound (lb) Weight Manifold Base Mounted Connector Kit |
02766969 SMC® VV3QZ15 100 Series 0.50 Pound (lb) Weight Manifold Base Mounted Connector Kit |
04396342 SMC® VV3QZ15 100 Series 0.69 Pound (lb) Weight Manifold Base Mounted Connector Kit |
03787805 SMC® VV3QZ15 100 Series 0.22 Pound (lb) Weight Manifold Base Mounted Connector Kit |
|||||
| Description | N/A VV3QZ15-03C4C-D | N/A VV3QZ15-03N7TC Manifold, Plug-In, VQZ100 | N/A VV3QZ15-10N3TC | N/A VV3QZ15-10N1TC | N/A VV3QZ15-02C4C | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A VV3QZ15-03C4C-D | N/A VV3QZ15-03N7TC | N/A VV3QZ15-10N3TC | N/A VV3QZ15-10N1TC | N/A VV3QZ15-02C4C | |||||
| Base Type | N/A Bar Stock | N/A Bar Stock | N/A Bar Stock | N/A Bar Stock | N/A | |||||
| Cylinder Port Size | N/A 4 mm | N/A 1/4 in | N/A 5/32 in | N/A 1/8 in | N/A | |||||
| Exhaust Port Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A | |||||
| Fluid Compatibility | N/A Air | N/A Air | N/A Air | N/A Air | N/A | |||||
| For Use With | N/A VQZ100 | N/A VQZ100 | N/A VQZ100 | N/A VQZ100 | N/A | |||||
| Manifold Port Type | N/A | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A National Pipe Taper Fuel (NPTF) | N/A | |||||
| Manifold Port Size | N/A 4 mm | N/A 1/4 in | N/A 5/32 in | N/A 1/8 in | N/A | |||||
| Manifold Port Size (National Pipe Taper Fuel (NPTF)) | N/A | |||||||||
| Maximum Operating Pressure | N/A 0.7 MPa | N/A 0.7 MPa | N/A 0.7 MPa | N/A 0.7 MPa | N/A | |||||
| Mounting Type | N/A DIN Rail | N/A Direct | N/A Direct | N/A Direct | N/A | |||||
| Number of Stations | N/A 3 | N/A 3 | N/A 10 | N/A 10 | N/A | |||||
| Operating Temperature Range | N/A -10 to 50 ºC | N/A -10 to 50 ºC | N/A -10 to 50 ºC | N/A -10 to 50 ºC | N/A | |||||
| Overall Length | N/A 41 mm | N/A 41 mm | N/A 114.5 mm | N/A 114.5 mm | N/A | |||||
| Port Location | N/A Side Top | N/A Side Top | N/A Side Top | N/A Side Top | N/A | |||||
| Pressure Port Size | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A 1/8 in | N/A | |||||
| Valve Electric Connector Type | N/A Plug Lead | N/A Plug Lead | N/A Plug Lead | N/A Plug Lead | N/A | |||||
| MINO | N/A | |||||||||
| Series | N/A | |||||||||
| Weight | N/A 0.39 lb | N/A 0.26 lb | N/A 0.5 lb | N/A 0.69 lb | N/A 0.220 lb | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits | N/A | |||||||||
|
|
||||||||||