| Items |
02171117 PCI Procal Inc. 2.6880 Inch (in) Overall Height Carbon Steel Narrow Slot Cover |
07146969 PCI Procal Inc. 2.6880 Inch (in) Overall Height Stainless Steel Narrow Slot Cover |
02171118 PCI Procal Inc. 2.9380 Inch (in) Overall Height Carbon Steel Narrow Slot Cover |
06933443 PCI Procal Inc. 2.9380 Inch (in) Overall Height Stainless Steel Narrow Slot Cover |
02171119 PCI Procal Inc. 2.9380 Inch (in) Overall Height Carbon Steel Narrow Slot Cover |
|||||
| Description | N/A 1400C Cover Assembly | N/A 1400C-SS Cover Assembly | N/A 1401C Cover Assembly | N/A 1401C-SS Cover Assembly for NSTUF | N/A 1402C Cover Assembly | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A 1400C | N/A 1400C-SS | N/A 1401C | N/A 1401C-SS | N/A 1402C | |||||
| Color | N/A Safety Yellow | |||||||||
| Compatible Frame Number | N/A 1400 | N/A 1400 -SS | N/A 1401 | N/A 1401 -SS | N/A 1402 | |||||
| Compatible Frame Series | N/A NSTUF | |||||||||
| Includes | N/A | N/A Mounting Screws and Washers | N/A | N/A Mounting Screws and Washers | N/A | |||||
| UPC Code | N/A 841946110350 | N/A 841946110367 | N/A 841946110398 | N/A 841946110404 | N/A 841946110435 | |||||
| Material | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | N/A Stainless Steel | N/A Carbon Steel | |||||
| Overall Height | N/A 2.6880 in | N/A 2.6880 in | N/A 2.9380 in | N/A 2.9380 in | N/A 2.9380 in | |||||
| Overall Length | N/A 11.7500 in | N/A 11.7500 in | N/A 11.7500 in | N/A 11.7500 in | N/A 17.7500 in | |||||
| Overall Width | N/A 3.7180 in | N/A 3.7180 in | N/A 4.9530 in | N/A 4.9530 in | N/A 4.5930 in | |||||
| Part Type | N/A Narrow Slot Cover | |||||||||
| Prop 65 | N/A | |||||||||
| Weight | N/A 1.40 lb | N/A 1.40 lb | N/A 1.7 lb | N/A 1.7 lb | N/A 2.40 lb | |||||
|
|
||||||||||