| Items |
00655415 NTN 1.1875 Inch (in) Width Tapered Roller Bearing Cup |
00657415 NTN 4T Series 0.5000 Inch (in) Width Tapered Roller Bearing Cup |
00058266 NTN 63 Series 1.7500 Inch (in) Width Tapered Roller Bearing Cup |
00657029 NTN 1.7500 Inch (in) Width Tapered Roller Bearing Cup |
00655922 NTN 0.6875 Inch (in) Width Tapered Roller Bearing Cup |
|||||
| Description | N/A 672 Cup | N/A 07204 Cup | N/A 6321 Ball Bearing | N/A 6320 TAP Roller Bearing | N/A 1220 Cup | |||||
| Supplier Name | N/A NTN Bearing Company | |||||||||
| Manufacturer Part Number | N/A 672 | N/A 07204 | N/A 6321 | N/A 6320 | N/A 1220 | |||||
| Bearing Material | N/A | N/A High Carbon Chrome Steel | N/A High Carbon Chrome Steel | N/A | N/A | |||||
| Bore Diameter | N/A | N/A 20 mm | N/A 105 mm | N/A | N/A | |||||
| Bore Type | N/A | N/A Round | N/A Round | N/A | N/A | |||||
| Cage Material | N/A | N/A Steel | N/A Steel | N/A | N/A | |||||
| Closure Type | N/A | N/A Open | N/A Open | N/A | N/A | |||||
| Compatible Cone | N/A | N/A 4T-07087 | N/A | N/A | N/A | |||||
| Contact Angle | N/A | N/A 30 º | N/A | N/A | N/A | |||||
| Cup Width | N/A 1.1875 in | N/A 0.5000 in | N/A 1.7500 in | N/A 1.7500 in | N/A 0.6875 in | |||||
| Dynamic Load Rating | N/A | N/A | N/A 184000 N | N/A | N/A | |||||
| Fillet Radius | N/A 0.130 in | N/A 0.05 in | N/A 0.130 in | N/A 0.130 in | N/A 0.06 in | |||||
| Finish/Coating | N/A Uncoated | |||||||||
| Flange Type | N/A | N/A Non-Flanged Cup | N/A | N/A | N/A | |||||
| Inside Ring Width | N/A | N/A | N/A 49 mm | N/A | N/A | |||||
| Internal Clearance | N/A | N/A | N/A CN | N/A | N/A | |||||
| Lubrication Hole Type | N/A No Holes | N/A No Holes | N/A | N/A No Holes | N/A No Holes | |||||
| UPC Code | N/A 4547359406405 | N/A 4547359511956 | N/A 4547359402933 | N/A 4547359580471 | N/A 4547359513868 | |||||
| Material | N/A Case Carburized Steel | |||||||||
| Maximum Speed | N/A | N/A 23000 rpm | N/A 3600 rpm | N/A | N/A | |||||
| Maximum Speed (Grease) | N/A | N/A | N/A 3000 rpm | N/A | N/A | |||||
| Maximum Speed (Oil) | N/A | N/A | N/A 3600 rpm | N/A | N/A | |||||
| Operating Temperature Range | N/A | N/A -40 to 120 ºC | N/A -40 to 120 ºC | N/A | N/A | |||||
| Outside Ring Width | N/A | N/A | N/A 49 mm | N/A | N/A | |||||
| Outside Diameter | N/A 6.6250 in | N/A 2.0470 in | N/A 5.1875 in | N/A 5.3447 in | N/A 2.2500 in | |||||
| Overall Width | N/A | N/A 14 mm | N/A 49 mm | N/A | N/A | |||||
| Precision Rating | N/A | N/A International Organization for Standardization (ISO) Class 0 | N/A Class 0 | N/A | N/A | |||||
| Radial Dynamic Load Capacity | N/A | N/A 14500 N | N/A | N/A | N/A | |||||
| Radial Static Load Capacity | N/A | N/A 8400 N | N/A | N/A | N/A | |||||
| Number of Rows | N/A | N/A Single-Row | N/A Single-Row | N/A | N/A | |||||
| Fill Slot | N/A | N/A Non-Fill Slot | N/A Non-Fill Slot | N/A | N/A | |||||
| Series | N/A | N/A 4T | N/A 63 | N/A | N/A | |||||
| Single or Double Cup | N/A Single Cup | |||||||||
| Snap Ring Included | N/A | N/A Without Snap Ring | N/A Without Snap Ring | N/A | N/A | |||||
| Static Load Rating | N/A | N/A | N/A 153000 N | N/A | N/A | |||||
| Weight | N/A 2.73 lb | N/A 0.130 lb | N/A 17.77 lb | N/A 3.05 lb | N/A 0.24 lb | |||||
|
|
||||||||||