COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
PCI Procal Inc. Quick-Detach (QD) Weld-On Bushing Hubs

PCI Procal Inc. 1.4375 to 3.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub

PCI Procal Inc. Quick-Detach (QD) Weld-On Bushing Hubs

PCI Procal Inc. 1.9375 to 4.0000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub

PCI Procal Inc. Quick-Detach (QD) Weld-On Bushing Hubs

PCI Procal Inc. 0.5000 to 1.2500 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub

PCI Procal Inc. Quick-Detach (QD) Weld-On Bushing Hubs

PCI Procal Inc. 2.9375 to 4.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub

PCI Procal Inc. Quick-Detach (QD) Weld-On Bushing Hubs

PCI Procal Inc. 2.9375 to 5.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub
Description N/A E-SS Quick-Detach Hub - (E) Style, Stainless Steel N/A F-SS Quick-Detach Hub - (F) Style, Stainless Steel N/A JA-SS Quick-Detach Hub - (JA) Style, Stainless Steel N/A JS-SS Quick-Detach Hub - (JS) Style, Stainless Steel N/A MS-SS Quick-Detach Hub - (MS) Style, Stainless Steel
Supplier Name N/A PCI Procal Inc.
Manufacturer Part Number N/A E-SS N/A F-SS N/A JA-SS N/A JS-SS N/A MS-SS
Bushing Bore Range N/A 1.4375 to 3.5000 in N/A 1.9375 to 4.0000 in N/A 0.5000 to 1.2500 in N/A 2.9375 to 4.5000 in N/A 2.9375 to 5.5000 in
Bushing Size N/A E N/A F N/A JA N/A JS N/A MS
Finish N/A Precision Machined
Flange Thickness N/A 0.5000 in N/A 0.5625 in N/A 0.3750 in N/A 0.6250 in N/A 0.7500 in
Flange Type N/A Flanged
UPC Code N/A 841946102867 N/A 841946105103 N/A 841946114648 N/A 841946114655 N/A 841946114754
Material N/A 300 Series Stainless Steel
Mounting Type N/A Conventional
Number of Bolt Holes N/A 3 N/A 3 N/A 3 N/A 3 N/A 4
Outside Diameter N/A 6.25 in N/A 7.00 in N/A 2.3125 in N/A 8.2500 in N/A 9.5000 in
Overall Length N/A 1.1250 in N/A 1.2500 in N/A 0.5625 in N/A 1.6250 in N/A 2.3700 in
Prop 65 N/A
Pilot Diameter N/A 6.0000 in N/A 6.7500 in N/A 2.1250 in N/A 8.0000 in N/A 9.2500 in
Screw Thread Size N/A 1/2 in N/A 9/16 in N/A 10-24 N/A 5/8 in N/A 3/4 in
Weight N/A 9.193 lb N/A 12.927 lb N/A 0.647 lb N/A 22.154 lb N/A 48.652 lb