COMPANY HEADER
Print Back
FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (00129586)
Unit of Measure
Items FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (00129586)
00129586
FAG (Schaeffler) 3200 Series 70 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
FAG (Schaeffler) 3300 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (02901631)
02901631
FAG (Schaeffler) 3300 Series 65 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
FAG (Schaeffler) 3200 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (03051270)
03051270
FAG (Schaeffler) 3200 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
FAG (Schaeffler) 3300 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (02981313)
02981313
FAG (Schaeffler) 3300 Series 35 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
FAG (Schaeffler) 2344 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing (02296489)
02296489
FAG (Schaeffler) 2344 Series 110 Millimeter (mm) Bore Diameter Double-Row Angular Contact Bearing
Description N/A 3214-B-TVH Double-Row Angular Contact N/A 3313-DA Double-Row Angular Contact Bearing N/A 3222-M Double-Row Angular Contact N/A 3307-DA Bearing N/A 234422-M-SP Bearing
Supplier Name N/A FAG (Schaeffler)
Manufacturer Part Number N/A 3214-B-TVH N/A 3313-DA N/A 3222-M N/A 3307-DA N/A 234422-M-SP
Bore Diameter N/A 70 mm N/A 65 mm N/A 110 mm N/A 35 mm N/A 110 mm
Bore Type N/A
Cage Material N/A Polyamide N/A Steel N/A Brass N/A Steel N/A Brass
Closure Type N/A Open
Contact Angle N/A 25 º N/A 45 º N/A 35 º N/A 25 º N/A 60 º
Fillet Radius N/A 1.5 mm N/A 2.1 mm N/A 2.1 mm N/A 1.5 mm N/A 2 mm
Finish/Coating N/A Uncoated
Internal Clearance N/A C0
UPC Code N/A
Material N/A
Maximum Speed N/A 5600 rpm N/A 5100 rpm N/A 4400 rpm N/A 5100 rpm N/A 4500 rpm
Number of Rows N/A Double-Row
Operating Temperature Range N/A N/A -30 to 150 ºC N/A -30 to 150 ºC N/A -30 to 150 ºC N/A -30 to 150 ºC
Operating Temperature [Max] N/A +120 ºC N/A N/A N/A N/A
Outer Ring Width N/A 39.7 mm N/A 58.7 mm N/A 69.8 mm N/A 34.925 mm N/A 72 mm
Outside Diameter N/A 125 mm N/A 140 mm N/A 200 mm N/A 80 mm N/A 170 mm
Overall Width N/A 1.5625 in N/A 2.3125 in N/A 2.7500 in N/A 1.3750 in N/A 72 mm
Precision Rating N/A Not Rated
Radial Dynamic Load Capacity N/A 79000 N N/A 139000 N N/A 228000 N N/A 10000 lbf N/A 98000 N
Radial Static Load Capacity N/A 76000 N N/A 137000 N N/A 280000 N N/A 7100 lbf N/A 325000 N
Fill Slot N/A Non-Fill Slot
Series N/A 3200 N/A 3300 N/A 3200 N/A 3300 N/A 2344
Snap Ring Included N/A
Standards Met N/A DIN 628-3 N/A DIN 628-3 N/A DIN 628-3 N/A DIN 628-3 N/A
Weight N/A