COMPANY HEADER
Print Back
INA (Schaeffler) Ball Insert Bearings
Unit of Measure
Items INA (Schaeffler) GY..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing (00598375)
00598375
INA (Schaeffler) GY..-KRR-B-AS2 Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing
INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing (00585478)
00585478
INA (Schaeffler) GRA..-NPP-B-AS2 Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing
INA (Schaeffler) G..-KRR-B-AS2 Series 1.5000 Inch (in) Bore Diameter Ball Insert Bearing (00584439)
00584439
INA (Schaeffler) G..-KRR-B-AS2 Series 1.5000 Inch (in) Bore Diameter Ball Insert Bearing
INA (Schaeffler) G..-KRR-B-AS2 Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing (00584458)
00584458
INA (Schaeffler) G..-KRR-B-AS2 Series 1.9375 Inch (in) Bore Diameter Ball Insert Bearing
INA (Schaeffler) G..-KRR-B-AS2 Series 1.3750 Inch (in) Bore Diameter Ball Insert Bearing (00584430)
00584430
INA (Schaeffler) G..-KRR-B-AS2 Series 1.3750 Inch (in) Bore Diameter Ball Insert Bearing
Description N/A GY1104-206-KRR-B-AS2/V Radial Insert Ball N/A GRA100-NPP-B-AS2/V Radial Insert Ball Bearing N/A G1108-KRR-B-AS2/V Radial Insert Ball Bearing N/A G1115-KRR-B-AS2/V Radial Insert Ball Bearing N/A G1106-KRR-B-AS2/V Radial Insert Ball Bearing
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A GY1104-206-KRR-B-AS2/V N/A GRA100-NPP-B-AS2/V N/A G1108-KRR-B-AS2/V N/A G1115-KRR-B-AS2/V N/A G1106-KRR-B-AS2/V
Bearing Material N/A Chrome Steel N/A N/A N/A N/A
Bore Diameter N/A 1.2500 in N/A 1.0000 in N/A 1.5000 in N/A 1.9375 in N/A 1.3750 in
Bore Type N/A Round
Finish/Coating N/A Chrome Plated N/A Uncoated N/A Uncoated N/A Uncoated N/A Uncoated
Inner Ring Width N/A 1.6889 in N/A 31 mm N/A 2.2244 in N/A 2.4724 in N/A 2.0196 in
Locking Device N/A Set Screw N/A Eccentric Collar N/A Eccentric Collar N/A Eccentric Collar N/A Eccentric Collar
UPC Code N/A
Operating Temperature Range N/A -20 to 120 ÂșC
Outer Ring Width N/A 0.8860 in N/A 0.59060 in N/A 0.9250 in N/A 1.0390 in N/A 0.8860 in
Outside Diameter N/A 2.8346 in N/A 52 mm N/A 3.1496 in N/A 3.5433 in N/A 2.8346 in
Overall Width N/A
Radial Dynamic Load Capacity N/A 5800 lbf N/A 3150 lbf N/A 7300 lbf N/A 7900 lbf N/A 5800 lbf
Radial Static Load Capacity N/A 3450 lbf N/A 1760 lbf N/A 4450 lbf N/A 5200 lbf N/A 3450 lbf
Seal Type N/A Contact Seal
Series N/A GY..-KRR-B-AS2 N/A GRA..-NPP-B-AS2 N/A G..-KRR-B-AS2 N/A G..-KRR-B-AS2 N/A G..-KRR-B-AS2
Weight N/A 0.74 lb N/A 0.48 lb N/A 1.82 lb N/A 2.64 lb N/A 1.14 lb