COMPANY HEADER
Print Back
Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket (02474898)
Unit of Measure
Items Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket (02474898)
02474898
Tsubaki (UST) 13 Teeth Idler Roller Chain Sprocket
Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket (02474899)
02474899
Tsubaki (UST) 19 Teeth Idler Roller Chain Sprocket
Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket (02474900)
02474900
Tsubaki (UST) 12 Teeth Idler Roller Chain Sprocket
Tsubaki (UST) 17 Teeth Stock Bore Sprocket (00177112)
02474901
Tsubaki (UST) 17 Teeth Idler Roller Chain Sprocket
Tsubaki (UST) 15 Teeth Stock Bore Sprocket (00177170)
02474902
Tsubaki (UST) 15 Teeth Idler Roller Chain Sprocket
Description N/A 40B13T Idler Sprocket, BRZ BRG N/A 40B19T Idler Sprocket, BRZ BRG N/A 50B13T Idler Sprocket N/A 50B17T Idler Sprocket N/A 60B15T Idler Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 40B13 N/A 40B19 N/A 50B13 N/A 50B17 N/A 60B15
Bearing Type N/A Bronze Bushing N/A N/A Bronze Bushing N/A N/A
Bore Diameter N/A 0.5000 in N/A 0.8750 in N/A 0.5000 in N/A 0.8750 in N/A 0.8750 in
Chain Number N/A 40 N/A 40 N/A 50 N/A 50 N/A 60
Hub Type N/A B Hub N/A N/A B Hub N/A N/A
Number of Teeth N/A 13 N/A 19 N/A 12 N/A 17 N/A 15
Weight N/A 0.52 lb N/A 1.30 lb N/A 0.97 lb N/A 1.8 lb N/A 2.5 lb