COMPANY HEADER
Print Back
RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing (00095321)
Unit of Measure
Items RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing (00095321)
00095321
RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing
RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing (00095321)
00095310
RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing
RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing (00095308)
00095308
RBC® TandemRoller® 4.5 Inch (in) Bore Diameter Needle Roller Bearing
RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing (00095321)
00095324
RBC® TandemRoller® 5.5 Inch (in) Bore Diameter Needle Roller Bearing
RBC® TandemRoller® 1.06 Inch (in) Bore Diameter Needle Roller Bearing (00118678)
00118663
RBC® TandemRoller® 1.5 Inch (in) Bore Diameter Needle Roller Bearing
Description N/A
Brands N/A TandemRoller®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A TJ6918 N/A TJ6770 N/A TJ6769 N/A TJ6919 N/A TJ7470211D
UPC Code N/A 637400017835 N/A 637400017828 N/A 637400017811 N/A 637400017859 N/A 637400017903
Prop 65 N/A Yes
Bearing Material N/A N/A N/A N/A N/A 52100 Bearing Quality Steel
Bore Diameter N/A 5.5 in N/A 4.5 in N/A 4.5 in N/A 5.5 in N/A 1.5 in
Cage Material N/A Steel
Closure Type N/A Open
Dynamic Load Capacity N/A 62000 lbf N/A 55400 lbf N/A 49600 lbf N/A 74200 lbf N/A 24700 lbf
Fillet Radius N/A 0.035 in
Finish/Coating N/A Chrome Steel
Flanges N/A No Flange N/A No Flange N/A No Flange N/A No Flange N/A
Lubrication Hole Type N/A Hole on Outer Ring
Maximum Speed N/A 2100 rpm N/A 2600 rpm N/A 2600 rpm N/A 2100 rpm N/A
Needle Bearing Type N/A Machined Bearing with No Inner Ring N/A Machined Bearing with No Inner Ring N/A Machined Bearing with No Inner Ring N/A Machined Bearing with No Inner Ring N/A
Number of Rows N/A 1
Operating Temperature Range N/A -40 to +300 ºF
Outside Diameter N/A 7.00 in N/A 6.00 in N/A 6.00 in N/A 7.00 in N/A 2.32 in
Overall Width N/A 2.500 in N/A 2.500 in N/A 2.250 in N/A 3.000 in N/A 1.25 in
Precision Rating N/A Not Rated
Static Load Capacity N/A 169000 lbf N/A 137000 lbf N/A 119000 lbf N/A 213000 lbf N/A 15200 lbf
Duty Type N/A Heavy-Duty
Weight N/A 8.38 lb N/A 6.72 lb N/A 6.3 lb N/A 10.44 lb N/A 0.4 lb
Applications N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Hydraulic Gear Pumps Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery