COMPANY HEADER
Print Back
RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing (00094950)
Unit of Measure
Items RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing (00094950)
00094950
RBC® SJ Series 1.3750 Inch (in) Bore Diameter Needle Roller Bearing
RBC® SJ Series 1.9375 Inch (in) Bore Diameter Needle Roller Bearing (00095079)
00095079
RBC® SJ Series 1.9375 Inch (in) Bore Diameter Needle Roller Bearing
RBC® SJ Series 4 Inch (in) Bore Diameter Needle Roller Bearing (00095245)
00095245
RBC® SJ Series 4 Inch (in) Bore Diameter Needle Roller Bearing
RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing (00094991)
00094991
RBC® SJ Series 1.56 Inch (in) Bore Diameter Needle Roller Bearing
RBC® SJ Series 1.25 Inch (in) Bore Diameter Needle Roller Bearing (00094900)
00094768
RBC® SJ Series 0.75 Inch (in) Bore Diameter Needle Roller Bearing
Description N/A SJ 7255 SS Bearing N/A SJ 7345 Bearing N/A N/A N/A
Brands N/A Pitchlign®
Supplier Name N/A RBC® Bearings
Manufacturer Part Number N/A SJ7255SS N/A SJ7345 N/A SJ9688 N/A SJ7284 N/A SJ7153
UPC Code N/A 637400015107 N/A 637400015794 N/A 637400017552 N/A 637400015282 N/A 637400014162
Prop 65 N/A N/A N/A Yes N/A Yes N/A Yes
Series N/A SJ N/A SJ N/A N/A N/A
Bearing Material N/A 52100 Bearing Quality Steel
Bore Diameter N/A 1.3750 in N/A 1.9375 in N/A 4 in N/A 1.56 in N/A 0.75 in
Cage Material N/A Steel
Closure Type N/A Double Sealed N/A Open N/A Open N/A Open N/A Open
Compatible Inner Ring N/A IR7255 N/A IR7345 N/A IR9688 N/A IR7284 N/A IR7153
Dynamic Load Capacity N/A 8400 lbf N/A 10100 lbf N/A 29400 lbf N/A 7600 lbf N/A 4500 lbf
Fillet Radius N/A 0.040 in N/A 0.06 in N/A 0.1 in N/A 0.06 in N/A 0.040 in
Finish/Coating N/A Chrome Steel
Flanges N/A No Flange
Lubrication Hole Type N/A Hole on Outer Ring
Maximum Speed N/A 2800 rpm N/A 6900 rpm N/A 3300 rpm N/A 8500 rpm N/A 17000 rpm
Needle Bearing Type N/A Machined Bearing with No Inner Ring
Number of Rows N/A 1
Operating Temperature Range N/A -40 to 300 ºF N/A -40 to 300 ºF N/A -40 to +300 ºF N/A -40 to +300 ºF N/A -40 to +300 ºF
Outside Diameter N/A 1.8750 in N/A 2.50 in N/A 5.0000 in N/A 2.13 in N/A 1.25 in
Overall Width N/A 1.2500 in N/A 1.2500 in N/A 2 in N/A 1 in N/A 0.7500 in
Precision Rating N/A Not Rated
Standards Met N/A N/A MS 51961 N/A Military Specification (MS 51961) N/A Military Specification (MS 51961) N/A Military Specification (MS 51961)
Static Load Capacity N/A 15900 lbf N/A 24100 lbf N/A 79600 lbf N/A 15700 lbf N/A 6000 lbf
Duty Type N/A N/A N/A Heavy-Duty N/A Heavy-Duty N/A Heavy-Duty
Weight N/A 0.410 lb N/A 0.54 lb N/A 3.03 lb N/A 0.360 lb N/A 0.130 lb
Applications N/A N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery N/A Gearboxes Machine Tools Paper Converting Machines Pumps Sheave Blocks Steel Mill Equipment Textile Machinery
Features & Benefits N/A
  • RBC produces an extensive heavy duty needle roller bearing product line from 1 in outer ring OD to 12.125 in outer ring OD
  • Can be found in helicopter rotors and transmissions, marine crankshafts and connecting rods, gear pumps, oil field pumping jacks, and mud pumps
  • Supplied in standard envelopes in both sealed and unsealed configurations
N/A
  • RBC produces an extensive heavy duty needle roller bearing product line from 1 in outer ring OD to 12.125 in outer ring OD
  • Can be found in helicopter rotors and transmissions, marine crankshafts and connecting rods, gear pumps, oil field pumping jacks, and mud pumps
  • Supplied in standard envelopes in both sealed and unsealed configurations
N/A
  • RBC® produces an extensive heavy duty needle roller bearing product line from 1 in outer ring OD to 12.125 in outer ring OD
  • Can be found in helicopter rotors and transmissions, marine crankshafts and connecting rods, gear pumps, oil field pumping jacks, and mud pumps
  • Supplied in standard envelopes in both sealed and unsealed configurations
N/A
  • RBC® produces an extensive heavy duty needle roller bearing product line from 1 in outer ring OD to 12.125 in outer ring OD
  • Can be found in helicopter rotors and transmissions, marine crankshafts and connecting rods, gear pumps, oil field pumping jacks, and mud pumps
  • Supplied in standard envelopes in both sealed and unsealed configurations
N/A
  • RBC® produces an extensive heavy duty needle roller bearing product line from 1 in outer ring OD to 12.125 in outer ring OD
  • Can be found in helicopter rotors and transmissions, marine crankshafts and connecting rods, gear pumps, oil field pumping jacks, and mud pumps
  • Supplied in standard envelopes in both sealed and unsealed configurations