COMPANY HEADER
Print Back
Nexen Servo Motor Brakes
Unit of Measure
Items Nexen Servo Motor Brakes
02858217
Nexen SBP Series 60 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake (04599566)
04599566
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake (04599566)
05358542
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake (04599566)
05885284
Nexen SBP Series 12 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake (04599566)
05885298
Nexen SBP Series 85 Millisecond (ms) Approximate Engagement Response Time Servo Motor Brake
Description N/A 964919 SBP5-32.0-060-130-12.0-16 N/A 965104 SBP-38.0-060-180-13-215-038-NO N/A 965020 SBP7-42.0-113.0-114.3-13.5-200 N/A 964730 SBP3-16.0-040-080-07-100-16.0-NO N/A 965019 SBP7-38.0-080-180-15-215-038-NO
Supplier Name N/A Nexen
Manufacturer Part Number N/A 964919 N/A 965104 N/A 965020 N/A 964730 N/A 965019
Air Chamber Volume N/A 35.710 cm³ N/A 48.834 cm³ N/A 48.834 cm³ N/A 9.200 cm³ N/A 48.834 cm³
Approximate Engagement Response Time N/A 60 ms N/A 85 ms N/A 85 ms N/A 12 ms N/A 85 ms
Approximate Release Response Time N/A 100 ms N/A 145 ms N/A 145 ms N/A 75 ms N/A 145 ms
Backlash N/A 0.00 º
Bore Type N/A Straight
Brake Series N/A SBP
Coupling Type N/A Integrated Clamp Collar with Keyway N/A Clamp Collar N/A Clamp Collar N/A Clamp Collar N/A Clamp Collar
Engagement N/A Spring Engaged
Release N/A Air Release
Finish N/A Black Anodized N/A Black Acrylic Paint N/A Black Acrylic Paint N/A Black Anodized N/A Black Acrylic Paint
Input Bolt Circle N/A 150 to 186 mm N/A 215 mm N/A 200 mm N/A 90 to 109 mm N/A 215 mm
Input Bore Diameter N/A 32 mm N/A 38 mm N/A 42 mm N/A 16 mm N/A 38 mm
Input Pilot Outside Diameter N/A 130.0 mm N/A 180 mm N/A 114.3 mm N/A 80 mm N/A 180 mm
UPC Code N/A 662284267311 N/A 662284331913 N/A 662284337410 N/A 662284341370 N/A 662284334587
Maximum Speed N/A 1000 rpm N/A 5000 rpm N/A 5000 rpm N/A 10000 rpm N/A 5000 rpm
Maximum Pressure N/A 6.9 bar N/A 6.9 bar N/A 6.9 bar N/A 5.5 bar N/A 6.9 bar
Minimum Release Pressure N/A 5.5 bar N/A 4.4 bar N/A 4.4 bar N/A 5.5 bar N/A 3.9 bar
Minimum Static Brake Torque N/A 45 N·m N/A 100 N·m N/A 100 N·m N/A 8 N·m N/A 87 N·m
Open or Enclosed Design N/A Enclosed
Output Bolt Circle N/A 165 to 186 mm N/A 215 mm N/A 200 mm N/A 100 to 109 mm N/A 200 mm
Output Pilot Outside Diameter N/A 130 mm N/A 180 mm N/A 114.3 mm N/A 80 mm N/A 180 mm
Output Shaft Diameter N/A 32 mm N/A 38 mm N/A 42 mm N/A 16 mm N/A 38 mm
Output Shaft Length N/A 60 mm N/A 60 mm N/A 113 mm N/A 40 mm N/A 80 mm
Overall Length N/A 132.5 mm N/A 102.3 mm N/A 128.2 mm N/A 83.7 mm N/A 102.3 mm
Port Size N/A 1/8 in
Port Type N/A National Pipe Thread (NPT)
Rating N/A European Conformity (CE) Ingress Protection (IP67) Restriction of Hazardous Substances (RoHS)
Shaft Inertia N/A 0.00130 kg/m² N/A 0.00362 kg/m² N/A 0.00379 kg/m² N/A 0.00005 kg/m² N/A 0.00362 kg/m²
Temperature Range N/A 32 to 150 ºF
Torsional Stiffness N/A 52400 N·m/rad N/A 114000 N·m/rad N/A 108600 N·m/rad N/A 5700 N·m/rad N/A 98700 N·m/rad
Width N/A 150.4 mm N/A 214.0 mm N/A 174.0 mm N/A 92.0 mm N/A 192.0 mm
Features & Benefits N/A
  • Spring Engaged Servo Motor Brake with True Zero Backlash
  • Spring Engaged, Zero Backlash, Low Inertia, 20-50% More Torque than Competition