| Items |
04756225 SMC® 25 Millimeter (mm) Bore Diameter Dual Rod Cylinder |
10323986 SMC® Dual Rod Cylinder |
10324164 SMC® Dual Rod Cylinder |
10324178 SMC® Dual Rod Cylinder |
10326873 SMC® Dual Rod Cylinder |
|||||
| Description | N/A CXSM25-40 Cylinder |
N/A
CXSJL20-50-A93L CXSJ, Compact Dual CXSJ, Compact Dual Piston Rods |
N/A
CXSJM15-100-M9BW CXSJ, Compact Dual CXSJ, Compact Dual Piston Rods |
N/A
CXSJM15-20-M9BWL CXSJ, Compact Dual CXSJ, Compact Dual Piston Rods |
N/A
CXSWL20-75-Y59BL CXSWL, Dual Piston CXSWL, Dual Piston, Double Rod, Ball Bushing Bearing |
|||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A CXSM25-40 | N/A CXSJL20-50-A93L | N/A CXSJM15-100-M9BW | N/A CXSJM15-20-M9BWL | N/A CXSWL20-75-Y59BL | |||||
| MINO | N/A | N/A 71774X74644 | N/A 71774X74822 | N/A 71774X74836 | N/A 71774X77502 | |||||
| Bearing Type | N/A Slide Bearing | N/A | N/A | N/A | N/A | |||||
| Bore Diameter | N/A 25 mm | N/A | N/A | N/A | N/A | |||||
| Cushion Type | N/A Rubber Bumper | N/A | N/A | N/A | N/A | |||||
| Minimum Operating Pressure | N/A 0.05 MPa | N/A | N/A | N/A | N/A | |||||
| Operating Pressure Range | N/A 0.05 to 0.7 MPa | N/A | N/A | N/A | N/A | |||||
| Operating Temperature Range | N/A -10 to 60 ºC | N/A | N/A | N/A | N/A | |||||
| Overall Height | N/A 30 mm | N/A | N/A | N/A | N/A | |||||
| Overall Length | N/A 136 mm | N/A | N/A | N/A | N/A | |||||
| Overall Width | N/A 80 mm | N/A | N/A | N/A | N/A | |||||
| Port Gender | N/A Female | N/A | N/A | N/A | N/A | |||||
| Port Size | N/A 1/8 in | N/A | N/A | N/A | N/A | |||||
| Port Thread Standard | N/A British Standard Pipe Taper (BSPT) | N/A | N/A | N/A | N/A | |||||
| Proof Pressure | N/A 1.05 MPa | N/A | N/A | N/A | N/A | |||||
| Rod Type | N/A Double Rod | |||||||||
| Stroke Length | N/A 40 mm | N/A Upto 100 mm | N/A Upto 100 mm | N/A Upto 100 mm | N/A Upto 100 mm | |||||
| Bore Size | N/A | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | |||||
| Non-Rotating Accuracy | N/A | N/A ± 0.1 º | N/A ± 0.1 º | N/A ± 0.1 º | N/A ± 0.1 º | |||||
| Deflection (±) | N/A | N/A | N/A | N/A | N/A ± 0.03 mm | |||||
| Stroke Adjustment Range | N/A | N/A | N/A | N/A | N/A 0 to -10 mm | |||||
| Package Type | N/A Each | |||||||||
| Features & Benefits | N/A | N/A Auto switch capable | N/A Auto switch capable | N/A Auto switch capable | N/A Auto switch capable | |||||
|
|
||||||||||