COMPANY HEADER
Print Back
NTN Tapered Roller Bearing Cups
Unit of Measure
Items NTN Tapered Roller Bearing Cups
00655415
NTN 1.1875 Inch (in) Width Tapered Roller Bearing Cup
NTN Tapered Roller Bearing Cups
00657415
NTN 4T Series 0.5000 Inch (in) Width Tapered Roller Bearing Cup
NTN Tapered Roller Bearing Cups
00058266
NTN 63 Series 1.7500 Inch (in) Width Tapered Roller Bearing Cup
NTN Tapered Roller Bearing Cups
00657029
NTN 1.7500 Inch (in) Width Tapered Roller Bearing Cup
NTN Tapered Roller Bearing Cups
00655922
NTN 0.6875 Inch (in) Width Tapered Roller Bearing Cup
Description N/A 672 Cup N/A 07204 Cup N/A 6321 Ball Bearing N/A 6320 TAP Roller Bearing N/A 1220 Cup
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A 672 N/A 07204 N/A 6321 N/A 6320 N/A 1220
Bearing Material N/A N/A High Carbon Chrome Steel N/A High Carbon Chrome Steel N/A N/A
Bore Diameter N/A N/A 20 mm N/A 105 mm N/A N/A
Bore Type N/A N/A Round N/A Round N/A N/A
Cage Material N/A N/A Steel N/A Steel N/A N/A
Closure Type N/A N/A Open N/A Open N/A N/A
Compatible Cone N/A N/A 4T-07087 N/A N/A N/A
Contact Angle N/A N/A 30 º N/A N/A N/A
Cup Width N/A 1.1875 in N/A 0.5000 in N/A 1.7500 in N/A 1.7500 in N/A 0.6875 in
Dynamic Load Rating N/A N/A N/A 184000 N N/A N/A
Fillet Radius N/A 0.130 in N/A 0.05 in N/A 0.130 in N/A 0.130 in N/A 0.06 in
Finish/Coating N/A Uncoated
Flange Type N/A N/A Non-Flanged Cup N/A N/A N/A
Inside Ring Width N/A N/A N/A 49 mm N/A N/A
Internal Clearance N/A N/A N/A CN N/A N/A
Lubrication Hole Type N/A No Holes N/A No Holes N/A N/A No Holes N/A No Holes
UPC Code N/A 4547359406405 N/A 4547359511956 N/A 4547359402933 N/A 4547359580471 N/A 4547359513868
Material N/A Case Carburized Steel
Maximum Speed N/A N/A 23000 rpm N/A 3600 rpm N/A N/A
Maximum Speed (Grease) N/A N/A N/A 3000 rpm N/A N/A
Maximum Speed (Oil) N/A N/A N/A 3600 rpm N/A N/A
Operating Temperature Range N/A N/A -40 to 120 ºC N/A -40 to 120 ºC N/A N/A
Outside Ring Width N/A N/A N/A 49 mm N/A N/A
Outside Diameter N/A 6.6250 in N/A 2.0470 in N/A 5.1875 in N/A 5.3447 in N/A 2.2500 in
Overall Width N/A N/A 14 mm N/A 49 mm N/A N/A
Precision Rating N/A N/A International Organization for Standardization (ISO) Class 0 N/A Class 0 N/A N/A
Radial Dynamic Load Capacity N/A N/A 14500 N N/A N/A N/A
Radial Static Load Capacity N/A N/A 8400 N N/A N/A N/A
Number of Rows N/A N/A Single-Row N/A Single-Row N/A N/A
Fill Slot N/A N/A Non-Fill Slot N/A Non-Fill Slot N/A N/A
Series N/A N/A 4T N/A 63 N/A N/A
Single or Double Cup N/A Single Cup
Snap Ring Included N/A N/A Without Snap Ring N/A Without Snap Ring N/A N/A
Static Load Rating N/A N/A N/A 153000 N N/A N/A
Weight N/A 2.73 lb N/A 0.130 lb N/A 17.77 lb N/A 3.05 lb N/A 0.24 lb