| Items |
07147355 PCI Procal Inc. 1.4375 to 3.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub |
07147413 PCI Procal Inc. 1.9375 to 4.0000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub |
07147662 PCI Procal Inc. 0.5000 to 1.2500 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub |
07147665 PCI Procal Inc. 2.9375 to 4.5000 Inch (in) Bushing Bore Size and 3 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub |
07147675 PCI Procal Inc. 2.9375 to 5.5000 Inch (in) Bushing Bore Size and 4 Bolt Holes Quick-Detach (QD) Weld-On Bushing Hub |
|||||
| Description | N/A E-SS Quick-Detach Hub - (E) Style, Stainless Steel | N/A F-SS Quick-Detach Hub - (F) Style, Stainless Steel | N/A JA-SS Quick-Detach Hub - (JA) Style, Stainless Steel | N/A JS-SS Quick-Detach Hub - (JS) Style, Stainless Steel | N/A MS-SS Quick-Detach Hub - (MS) Style, Stainless Steel | |||||
| Supplier Name | N/A PCI Procal Inc. | |||||||||
| Manufacturer Part Number | N/A E-SS | N/A F-SS | N/A JA-SS | N/A JS-SS | N/A MS-SS | |||||
| Bushing Bore Range | N/A 1.4375 to 3.5000 in | N/A 1.9375 to 4.0000 in | N/A 0.5000 to 1.2500 in | N/A 2.9375 to 4.5000 in | N/A 2.9375 to 5.5000 in | |||||
| Bushing Size | N/A E | N/A F | N/A JA | N/A JS | N/A MS | |||||
| Finish | N/A Precision Machined | |||||||||
| Flange Thickness | N/A 0.5000 in | N/A 0.5625 in | N/A 0.3750 in | N/A 0.6250 in | N/A 0.7500 in | |||||
| Flange Type | N/A Flanged | |||||||||
| UPC Code | N/A 841946102867 | N/A 841946105103 | N/A 841946114648 | N/A 841946114655 | N/A 841946114754 | |||||
| Material | N/A 300 Series Stainless Steel | |||||||||
| Mounting Type | N/A Conventional | |||||||||
| Number of Bolt Holes | N/A 3 | N/A 3 | N/A 3 | N/A 3 | N/A 4 | |||||
| Outside Diameter | N/A 6.25 in | N/A 7.00 in | N/A 2.3125 in | N/A 8.2500 in | N/A 9.5000 in | |||||
| Overall Length | N/A 1.1250 in | N/A 1.2500 in | N/A 0.5625 in | N/A 1.6250 in | N/A 2.3700 in | |||||
| Prop 65 | N/A | |||||||||
| Pilot Diameter | N/A 6.0000 in | N/A 6.7500 in | N/A 2.1250 in | N/A 8.0000 in | N/A 9.2500 in | |||||
| Screw Thread Size | N/A 1/2 in | N/A 9/16 in | N/A 10-24 | N/A 5/8 in | N/A 3/4 in | |||||
| Weight | N/A 9.193 lb | N/A 12.927 lb | N/A 0.647 lb | N/A 22.154 lb | N/A 48.652 lb | |||||
|
|
||||||||||