Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 02090050 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 5820 lbf |
| 03766712 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3125 in | N/A Round | N/A 5820 lbf |
| 03766124 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.3750 in | N/A Round | N/A 5820 lbf |
| 02090051 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 5820 lbf |
| 03767188 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 2990 kgf |
| 02090052 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 6590 lbf |
| 03767189 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Round | N/A 3350 kgf |
| 03766125 | N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6250 in | N/A Round | N/A 7420 lbf |
| 03766126 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6875 in | N/A Round | N/A 7420 lbf |
| 03766127 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.7500 in | N/A Round | N/A 7420 lbf |
| 03767190 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 50 mm | N/A Round | N/A 3600 kgf |
| 03766128 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.8750 in | N/A Round | N/A 7940 lbf |
| 01449208 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.9375 in | N/A Round | N/A 7940 lbf |
| 02770532 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Round | N/A 9700 lbf |
| 03766713 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Round | N/A 9700 lbf |
| 03766640 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.5000 in | N/A Round | N/A 1830 lbf |
| 03059242 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.6250 in | N/A Round | N/A 1830 lbf |
| 03771824 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 20 mm | N/A Round | N/A 1110 kgf |
| 03073786 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 0.7500 in | N/A Round | N/A 2450 lbf |
| 03357921 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 25 mm | N/A Round | N/A 1220 kgf |
| 02383172 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.0000 in | N/A Round | N/A 2680 lbf |
| 03771825 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 30 mm | N/A Round | N/A 1700 kgf |
| 03770638 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 1.2500 in | N/A Round | N/A 3750 lbf |
| 03771827 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 35 mm | N/A Round | N/A 2250 kgf |
| 03771828 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A 440C Stainless Steel | N/A 40 mm | N/A Round | N/A 2540 kgf |