COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03767305 N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 30 mm N/A Round N/A 1700 kgf
02705502 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 35 mm N/A Round N/A 2250 kgf
01449931 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 4950 lbf
03771814 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.2500 in N/A Round N/A 4950 lbf
03766641 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.3125 in N/A Round N/A 4950 lbf
04594380 N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.3125 in N/A Round N/A 4950 lbf
01642329 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.3750 in N/A Round N/A 4950 lbf
04594381 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.3750 in N/A Round N/A 4950 lbf
01449933 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.4375 in N/A Round N/A 4950 lbf
03773496 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.4375 in N/A Round N/A 4950 lbf
03767306 N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 35 mm N/A Round N/A 2250 kgf
03774211 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 40 mm N/A Round N/A 2540 kgf
01449934 N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.5000 in N/A Round N/A 5600 lbf
03771815 N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.5000 in N/A Round N/A 5600 lbf
04594382 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 40 mm N/A Round N/A 2540 kgf
02118920 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 45 mm N/A Round N/A 2870 kgf
03766642 N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.6875 in N/A Round N/A 6320 lbf
01449935 N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.7500 in N/A Round N/A 6320 lbf
03749152 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 50 mm N/A Round N/A 3080 kgf
03771830 N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.8750 in N/A Round N/A 6790 lbf
04594383 N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.8750 in N/A Round N/A 6790 lbf
01449936 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.9375 in N/A Round N/A 6790 lbf
04594384 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 1.9375 in N/A Round N/A 6790 lbf
01449937 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.0000 in N/A Round N/A 6790 lbf
04594385 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A 440C Stainless Steel N/A 2.0000 in N/A Round N/A 6790 lbf
Unit of Measure
« 6 7 8 9 10 »