Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03495994 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 955 kgf |
| 03772412 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 1030 kgf |
| 02903847 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Round | N/A 1350 kgf |
| 03772413 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Round | N/A 1625 kgf |
| 03774220 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 12 mm | N/A Round | N/A 1310 kgf |
| 01509083 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.5000 in | N/A Round | N/A 2890 lbf |
| 03766646 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.5000 in | N/A Round | N/A 2890 lbf |
| 04594699 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 0.5000 in | N/A Round | N/A 2890 lbf |
| 04594700 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 0.5000 in | N/A Round | N/A 2890 lbf |
| 04594701 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.5000 in | N/A Round | N/A 2890 lbf |
| 02945094 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 15 mm | N/A Round | N/A 1310 kgf |
| 02848966 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.6250 in | N/A Round | N/A 2890 lbf |
| 03773439 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.6250 in | N/A Round | N/A 2890 lbf |
| 04594702 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 0.6250 in | N/A Round | N/A 2890 lbf |
| 04594703 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Kanigen Protection | N/A 0.6250 in | N/A Round | N/A 2890 lbf |
| 04594704 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.6250 in | N/A Round | N/A 2890 lbf |
| 03771835 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 15 mm | N/A Round | N/A 1310 kgf |
| 04594705 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 15 mm | N/A Round | N/A 1310 kgf |
| 03617833 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 17 mm | N/A Round | N/A 1310 kgf |
| 03017598 | N/A AMI 0.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.6875 in | N/A Round | N/A 2890 lbf |
| 03771836 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 17 mm | N/A Round | N/A 1310 kgf |
| 04594706 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 17 mm | N/A Round | N/A 1310 kgf |
| 01509013 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 20 mm | N/A Round | N/A 1310 kgf |
| 01264542 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 0.7500 in | N/A Round | N/A 2890 lbf |
| 03045370 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel - Zinc Protection | N/A 0.7500 in | N/A Round | N/A 2890 lbf |