Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03774229 | N/A AMI 3.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.2500 in | N/A Round | N/A 18700 lbf |
| 03651872 | N/A AMI 3.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.4375 in | N/A Round | N/A 18700 lbf |
| 03228832 | N/A AMI 90 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 90 mm | N/A Round | N/A 9750 kgf |
| 03774230 | N/A AMI 3.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 3.5000 in | N/A Round | N/A 21500 lbf |
| 03774231 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 25 mm | N/A Round | N/A 2170 kgf |
| 03774232 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.0000 in | N/A Round | N/A 4780 lbf |
| 03774233 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 30 mm | N/A Round | N/A 2730 kgf |
| 03771844 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.1875 in | N/A Round | N/A 6020 lbf |
| 03774234 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 35 mm | N/A Round | N/A 3400 kgf |
| 03768444 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.2500 in | N/A Round | N/A 7530 lbf |
| 03771845 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.4375 in | N/A Round | N/A 7530 lbf |
| 02850722 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 40 mm | N/A Round | N/A 4150 kgf |
| 03768445 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.5000 in | N/A Round | N/A 9150 lbf |
| 02990505 | N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 45 mm | N/A Round | N/A 5250 kgf |
| 03766654 | N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.6875 in | N/A Round | N/A 11570 lbf |
| 03110961 | N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.7500 in | N/A Round | N/A 11570 lbf |
| 03774235 | N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 50 mm | N/A Round | N/A 6300 kgf |
| 03768446 | N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.8750 in | N/A Round | N/A 13900 lbf |
| 03520238 | N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 1.9375 in | N/A Round | N/A 13900 lbf |
| 03774236 | N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 55 mm | N/A Round | N/A 7300 kgf |
| 03774237 | N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.0000 in | N/A Round | N/A 16100 lbf |
| 03771846 | N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.1875 in | N/A Round | N/A 16100 lbf |
| 02781888 | N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 60 mm | N/A Round | N/A 8300 kgf |
| 03771847 | N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 2.4375 in | N/A Round | N/A 18300 lbf |
| 03774238 | N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing | N/A AISI 52100 Steel | N/A 65 mm | N/A Round | N/A 9450 kgf |