COMPANY HEADER
Print Back
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)
Unit of Measure
« 26 27 28 29 30 »  

Item #

Item Name

Bearing Material

Bore Diameter

Bore Type

Radial Dynamic Load Capacity

03765714 N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.2500 in N/A Tapered 1:12 N/A 6590 lbf
03765715 N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.3750 in N/A Tapered 1:12 N/A 6590 lbf
03050515 N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 40 mm N/A Tapered 1:12 N/A 3350 kgf
03768514 N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.4375 in N/A Tapered 1:12 N/A 7420 lbf
03765716 N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.5000 in N/A Tapered 1:12 N/A 7420 lbf
03765717 N/A AMI 1.6250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6250 in N/A Tapered 1:12 N/A 7420 lbf
03769278 N/A AMI 45 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 45 mm N/A Tapered 1:12 N/A 3600 kgf
03771875 N/A AMI 1.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.6875 in N/A Tapered 1:12 N/A 7940 lbf
03765718 N/A AMI 1.7500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.7500 in N/A Tapered 1:12 N/A 7940 lbf
03769279 N/A AMI 50 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 50 mm N/A Tapered 1:12 N/A 4400 kgf
03771876 N/A AMI 1.9375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.9375 in N/A Tapered 1:12 N/A 9700 lbf
03773232 N/A AMI 2.0000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0000 in N/A Tapered 1:12 N/A 9700 lbf
03765719 N/A AMI 1.8750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 1.8750 in N/A Tapered 1:12 N/A 9700 lbf
03769280 N/A AMI 55 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 55 mm N/A Tapered 1:12 N/A 5350 kgf
03768515 N/A AMI 2.0625 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.0625 in N/A Tapered 1:12 N/A 11800 lbf
03765720 N/A AMI 2.1250 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1250 in N/A Tapered 1:12 N/A 11800 lbf
03769281 N/A AMI 60 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 60 mm N/A Tapered 1:12 N/A 5850 kgf
03768516 N/A AMI 2.1875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.1875 in N/A Tapered 1:12 N/A 12900 lbf
03765721 N/A AMI 2.2500 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.2500 in N/A Round N/A 12900 lbf
03765722 N/A AMI 2.3750 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.3750 in N/A Tapered 1:12 N/A 12900 lbf
03769282 N/A AMI 65 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 65 mm N/A Tapered 1:12 N/A 6750 kgf
03768517 N/A AMI 2.4375 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.4375 in N/A Tapered 1:12 N/A 14900 lbf
03765723 N/A AMI 2.5000 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.5000 in N/A Round N/A 14900 lbf
03643435 N/A AMI 70 Millimeter (mm) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 70 mm N/A Tapered 1:12 N/A 7400 kgf
02099080 N/A AMI 2.6875 Inch (in) Bore Diameter Ball Insert Bearing N/A AISI 52100 Steel N/A 2.6875 in N/A Tapered 1:12 N/A 16300 lbf
Unit of Measure
« 26 27 28 29 30 »