COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

02116633 N/A NTN UCS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS206-103LD1NR N/A 1.1875 in N/A 1.5000 in N/A 1-1/2 in
01379595 N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS207-104LD1NR N/A 1.2500 in N/A 1.6890 in N/A 1.689 in
00585030 N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS207-106LD1NR N/A 1.3750 in N/A 1.6890 in N/A 1.689 in
05994968 N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS207-107D1NR N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
04219400 N/A NTN UCS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS208LN N/A 40 mm N/A 49.20 mm N/A 49.200 mm
02283024 N/A NTN UCS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS210-114LD1NR N/A 1.8750 in N/A 2.0315 in N/A 2.0315 in
02066807 N/A NTN UCS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS210-115LD1NR N/A 1.9375 in N/A 2.0315 in N/A 2.0315 in
02066808 N/A NTN UCS2 Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS211-203LD1NR N/A 2.1875 in N/A 2.1890 in N/A 2.189 in
02283030 N/A NTN UCS2 Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS212-204LD1NR N/A 2.2500 in N/A 2.5630 in N/A 2.5630 in
02567988 N/A NTN UCS2 Series 125 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UCS214 N/A 70 mm N/A 74.6 mm N/A 74.60 mm
00087857 N/A NTN AELS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS201-008D1NR N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
02683655 N/A NTN AELS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS201-008N N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
00087859 N/A NTN AELS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS202-010NR N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
01450879 N/A NTN AELS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS203-011N N/A 0.6875 in N/A 0.7480 in N/A 1.2047 in
04325028 N/A NTN AELS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS204-012D1N N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
00087726 N/A NTN AELS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS204-012N N/A 0.7500 in N/A 0.8465 in N/A 1.2205 in
02848363 N/A NTN AELS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS204D1N N/A 20 mm N/A 21.5 mm N/A 31 mm
02282341 N/A NTN AELS2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS204N N/A 20 mm N/A 21.5 mm N/A 31 mm
06209490 N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS205-015D1NR N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
04670519 N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS205-015N N/A 0.9375 in N/A 0.8465 in N/A 1.2205 in
04736699 N/A NTN AELS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS205-100D1N N/A 1.0000 in N/A 0.8465 in N/A 1.2205 in
02282347 N/A NTN AELS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS205V6 N/A 25 mm N/A 21.5 mm N/A 31 mm
02589504 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-102D1N N/A 1.1250 in N/A 0.9370 in N/A 1.4055 in
00087775 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-103D1NR N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
02282366 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-103D1NW3 N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
Unit of Measure
« 16 17 18 19 20 »