COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

00087761 N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS206-104N N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
02282349 N/A NTN AELS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS206N N/A 30 mm N/A 23.80 mm N/A 35.70 mm
00087780 N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS207-106N N/A 1.3750 in N/A 1.0000 in N/A 1.5709 in
02282356 N/A NTN AELS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AELS208N N/A 40 mm N/A 30.20 mm N/A 43.70 mm
02166115 N/A NTN AELS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS209-110N N/A 1.6250 in N/A 1.1890 in N/A 1.7205 in
02250297 N/A NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS206-104D1NR N/A 1.2500 in N/A 1.4370 in N/A 1.9055 in
02283218 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-104D1NR N/A 1.2500 in N/A 1.4803 in N/A 2.0118 in
01498806 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-104LD1NR N/A 1.2500 in N/A 1.4803 in N/A 2.0118 in
02283219 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-105D1NR N/A 1.3125 in N/A 1.4803 in N/A 2.0118 in
00584353 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-106LD1N N/A 1.3750 in N/A 1.4803 in N/A 2.0118 in
02283220 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-106LD1NR N/A 1.3750 in N/A 1.4803 in N/A 2.0118 in
02283221 N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS207-107LD1NR N/A 1.4375 in N/A 1.4803 in N/A 2.0118 in
02102887 N/A NTN UELS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS208-108D1NR N/A 1.5000 in N/A 1.6850 in N/A 2.2165 in
00584360 N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS209-110LD1NR N/A 1.6250 in N/A 1.6850 in N/A 2.2165 in
02283227 N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS211-200LD1NR N/A 2.0000 in N/A 2.1850 in N/A 2.8110 in
03639509 N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS211-203D1N N/A 2.1875 in N/A 2.1850 in N/A 2.8110 in
02283228 N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing N/A UELS211-203D1NR N/A 2.1875 in N/A 2.1850 in N/A 2.8110 in
05482682 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-AEL206-103D1 N/A 1.1875 in N/A 0.9370 in N/A 1.4055 in
01500871 N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A A-AEL206-104D1 N/A 1.2500 in N/A 0.9370 in N/A 1.4055 in
02361975 N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL201-008 N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
00062293 N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL201-008D1 N/A 0.5000 in N/A 0.7480 in N/A 1.126 in
01450878 N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL202-010D1 N/A 0.6250 in N/A 0.7480 in N/A 1.126 in
04272102 N/A NTN AEL2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL203D1 N/A 17 mm N/A 19 mm N/A 28.60 mm
02288478 N/A NTN AEL2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A AEL204D1 N/A 20 mm N/A 21.5 mm N/A 31 mm
05764836 N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A AEL205-014 N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
Unit of Measure
« 16 17 18 19 20 »