Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 01455808 | N/A NTN UC2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC210D1 | N/A 50 mm | N/A 51.6 mm | N/A 51.60 mm |
| 02282355 | N/A NTN AELS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS208-108D1NR | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02283260 | N/A NTN UK3 Series 240 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UK322D1 | N/A 110 mm | N/A 80 mm | N/A 80 mm |
| 03502527 | N/A NTN UC3 Series 130 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC312D1 | N/A 60 mm | N/A 71 mm | N/A 71 mm |
| 02283106 | N/A NTN UEL2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UEL210D1 | N/A 50 mm | N/A 49.20 mm | N/A 62.70 mm |
| 03228094 | N/A NTN AELS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS209-112N | N/A 1.7500 in | N/A 1.1890 in | N/A 1.7205 in |
| 02112828 | N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC210-200D1 | N/A 2.0000 in | N/A 2.0315 in | N/A 2.0315 in |
| 00586414 | N/A NTN AS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS202-010 | N/A 0.6250 in | N/A 0.8661 in | N/A 0.8661 in |
| 01981790 | N/A NTN JEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL210-200D1 | N/A 2.0000 in | N/A 1.1890 in | N/A 1.7205 in |
| 03182620 | N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS205-100NW7-72V2 | N/A 1.0000 in | N/A 1.0630 in | N/A 1.0630 in |
| 03639485 | N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC014RPC | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |
| 00584420 | N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UEL206-104D1 | N/A 1.2500 in | N/A 1.4370 in | N/A 1.9055 in |
| 02283080 | N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX09-111D1 | N/A 1.6875 in | N/A 2.0315 in | N/A 2.0315 in |
| 02282752 | N/A NTN UC2 Series 150 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC217D1 | N/A 85 mm | N/A 85.7 mm | N/A 85.70 mm |
| 01603793 | N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC207-106D1 | N/A 1.3750 in | N/A 1.6890 in | N/A 1.689 in |
| 01981855 | N/A NTN A-UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UEL207-106D1 | N/A 1.3750 in | N/A 1.4803 in | N/A 2.0118 in |
| 03159345 | N/A NTN ASS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS206N | N/A 30 mm | N/A 29 mm | N/A 29 mm |
| 02204577 | N/A NTN ASS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS204-012NR | N/A 0.7500 in | N/A 0.9843 in | N/A 0.9843 in |
| 04670520 | N/A NTN AELS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS210-115D1N | N/A 1.9375 in | N/A 1.1890 in | N/A 1.7205 in |
| 01981810 | N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC207-106D1 | N/A 1.3750 in | N/A 1.6890 in | N/A 1.689 in |
| 02166164 | N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS207-107LD1NR | N/A 1.4375 in | N/A 1.6890 in | N/A 1.689 in |
| 01981812 | N/A NTN A-UC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-UC208-108D1 | N/A 1.5000 in | N/A 1.9370 in | N/A 1.9370 in |
| 02558148 | N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL207-107D1 | N/A 1.4375 in | N/A 1.0000 in | N/A 1.5315 in |
| 02281830 | N/A NTN AELS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS210-115N | N/A 1.9375 in | N/A 1.1890 in | N/A 1.7205 in |
| 02283093 | N/A NTN UCX Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX17-307D1 | N/A 3.4375 in | N/A 3.7795 in | N/A 3.7795 in |