Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 00087761 | N/A NTN AELS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS206-104N | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 02282349 | N/A NTN AELS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AELS206N | N/A 30 mm | N/A 23.80 mm | N/A 35.70 mm |
| 00087780 | N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS207-106N | N/A 1.3750 in | N/A 1.0000 in | N/A 1.5709 in |
| 02282356 | N/A NTN AELS2 Series 80 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AELS208N | N/A 40 mm | N/A 30.20 mm | N/A 43.70 mm |
| 02166115 | N/A NTN AELS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS209-110N | N/A 1.6250 in | N/A 1.1890 in | N/A 1.7205 in |
| 02250297 | N/A NTN UELS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS206-104D1NR | N/A 1.2500 in | N/A 1.4370 in | N/A 1.9055 in |
| 02283218 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-104D1NR | N/A 1.2500 in | N/A 1.4803 in | N/A 2.0118 in |
| 01498806 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-104LD1NR | N/A 1.2500 in | N/A 1.4803 in | N/A 2.0118 in |
| 02283219 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-105D1NR | N/A 1.3125 in | N/A 1.4803 in | N/A 2.0118 in |
| 00584353 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-106LD1N | N/A 1.3750 in | N/A 1.4803 in | N/A 2.0118 in |
| 02283220 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-106LD1NR | N/A 1.3750 in | N/A 1.4803 in | N/A 2.0118 in |
| 02283221 | N/A NTN UELS Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS207-107LD1NR | N/A 1.4375 in | N/A 1.4803 in | N/A 2.0118 in |
| 02102887 | N/A NTN UELS Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS208-108D1NR | N/A 1.5000 in | N/A 1.6850 in | N/A 2.2165 in |
| 00584360 | N/A NTN UELS Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS209-110LD1NR | N/A 1.6250 in | N/A 1.6850 in | N/A 2.2165 in |
| 02283227 | N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS211-200LD1NR | N/A 2.0000 in | N/A 2.1850 in | N/A 2.8110 in |
| 03639509 | N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS211-203D1N | N/A 2.1875 in | N/A 2.1850 in | N/A 2.8110 in |
| 02283228 | N/A NTN UELS Series 3.9370 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS211-203D1NR | N/A 2.1875 in | N/A 2.1850 in | N/A 2.8110 in |
| 05482682 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-AEL206-103D1 | N/A 1.1875 in | N/A 0.9370 in | N/A 1.4055 in |
| 01500871 | N/A NTN AEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A A-AEL206-104D1 | N/A 1.2500 in | N/A 0.9370 in | N/A 1.4055 in |
| 02361975 | N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL201-008 | N/A 0.5000 in | N/A 0.7480 in | N/A 1.126 in |
| 00062293 | N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL201-008D1 | N/A 0.5000 in | N/A 0.7480 in | N/A 1.126 in |
| 01450878 | N/A NTN AEL2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL202-010D1 | N/A 0.6250 in | N/A 0.7480 in | N/A 1.126 in |
| 04272102 | N/A NTN AEL2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL203D1 | N/A 17 mm | N/A 19 mm | N/A 28.60 mm |
| 02288478 | N/A NTN AEL2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL204D1 | N/A 20 mm | N/A 21.5 mm | N/A 31 mm |
| 05764836 | N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL205-014 | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |