Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Inside Ring Width |
Overall Width |
|---|---|---|---|---|---|
| 00585896 | N/A NTN UC2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC205D1 | N/A 25 mm | N/A 34.1 mm | N/A 34.10 mm |
| 03251634 | N/A NTN UCS2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UCS207LD1NR | N/A 35 mm | N/A 42.9 mm | N/A 42.90 mm |
| 00087791 | N/A NTN AELS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS208-108N | N/A 1.5000 in | N/A 1.1890 in | N/A 1.7205 in |
| 02510740 | N/A NTN UELS Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UELS210UC4 | N/A 50 mm | N/A 49.20 mm | N/A 62.70 mm |
| 04544654 | N/A NTN AS2 Series 52 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AS205 | N/A 25 mm | N/A 27 mm | N/A 27 mm |
| 00062322 | N/A NTN AEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A AEL205-014D1 | N/A 0.8750 in | N/A 0.8465 in | N/A 1.2205 in |
| 01981828 | N/A NTN UC2 Series 4.7244 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC213-208D1 | N/A 2.5000 in | N/A 2.5630 in | N/A 2.5630 in |
| 01981800 | N/A NTN UC2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC205-013D1 | N/A 0.8125 in | N/A 1.3425 in | N/A 1.3425 in |
| 03639437 | N/A NTN NPS Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPS102RPC | N/A 1.1250 in | N/A 0.9370 in | N/A 1.4055 in |
| 00584840 | N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC207-107D1 | N/A 1.4375 in | N/A 1.6890 in | N/A 1.689 in |
| 00585723 | N/A NTN UC2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC206-102D1 | N/A 1.1250 in | N/A 1.5000 in | N/A 1-1/2 in |
| 04216625 | N/A NTN UC2 Series 47 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A UC204D1 | N/A 20 mm | N/A 31 mm | N/A 31 mm |
| 02283077 | N/A NTN UCX Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCX08-108D1 | N/A 1.5000 in | N/A 1.9370 in | N/A 1.9370 in |
| 02282773 | N/A NTN UC3 Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing | N/A UC315-215D1 | N/A 2.9375 in | N/A 3.2283 in | N/A 3.2283 in |
| 03736279 | N/A NTN SNPS Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A SNPS014RR | N/A 0.8750 in | N/A 1.0630 in | N/A 1.0630 in |
| 02362484 | N/A NTN AELS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing | N/A AELS207-104N | N/A 1.2500 in | N/A 1.0000 in | N/A 1.5315 in |
| 02283210 | N/A NTN UELS Series 4.3307 Inch (in) Outside Diameter Ball Insert Bearing | N/A UELS212-207D1NR | N/A 2.4375 in | N/A 2.4370 in | N/A 3.0630 in |
| 02282417 | N/A NTN ASS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A ASS206-102N | N/A 1.1250 in | N/A 1.1417 in | N/A 1.1417 in |
| 02282608 | N/A NTN JEL2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A JEL205-100D1 | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 02629000 | N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC100RPC | N/A 1.0000 in | N/A 0.8465 in | N/A 1.2205 in |
| 02283023 | N/A NTN UCS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing | N/A UCS209-112LD1NR | N/A 1.7500 in | N/A 1.9370 in | N/A 1.9370 in |
| 02503658 | N/A NTN ASS2 Series 40 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A ASS203N | N/A 17 mm | N/A 22 mm | N/A 22 mm |
| 02282380 | N/A NTN AS2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A AS206-103D1 | N/A 1.1875 in | N/A 1.1417 in | N/A 1.1417 in |
| 02280974 | N/A NTN AEL2 Series 72 Millimeter (mm) Outside Diameter Ball Insert Bearing | N/A AEL207D1 | N/A 35 mm | N/A 25.40 mm | N/A 38.90 mm |
| 03639486 | N/A NTN NPC Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing | N/A NPC102RPC | N/A 1.1250 in | N/A 0.9370 in | N/A 1.4055 in |