COMPANY HEADER
Print Back
NTN Ball Insert Bearings
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Inside Ring Width

Overall Width

01455808 N/A NTN UC2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC210D1 N/A 50 mm N/A 51.6 mm N/A 51.60 mm
02282355 N/A NTN AELS2 Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS208-108D1NR N/A 1.5000 in N/A 1.1890 in N/A 1.7205 in
02283260 N/A NTN UK3 Series 240 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UK322D1 N/A 110 mm N/A 80 mm N/A 80 mm
03502527 N/A NTN UC3 Series 130 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC312D1 N/A 60 mm N/A 71 mm N/A 71 mm
02283106 N/A NTN UEL2 Series 90 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UEL210D1 N/A 50 mm N/A 49.20 mm N/A 62.70 mm
03228094 N/A NTN AELS2 Series 3.3465 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS209-112N N/A 1.7500 in N/A 1.1890 in N/A 1.7205 in
02112828 N/A NTN UC2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UC210-200D1 N/A 2.0000 in N/A 2.0315 in N/A 2.0315 in
00586414 N/A NTN AS2 Series 1.5748 Inch (in) Outside Diameter Ball Insert Bearing N/A AS202-010 N/A 0.6250 in N/A 0.8661 in N/A 0.8661 in
01981790 N/A NTN JEL2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL210-200D1 N/A 2.0000 in N/A 1.1890 in N/A 1.7205 in
03182620 N/A NTN ASS2 Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS205-100NW7-72V2 N/A 1.0000 in N/A 1.0630 in N/A 1.0630 in
03639485 N/A NTN NPC Series 2.0472 Inch (in) Outside Diameter Ball Insert Bearing N/A NPC014RPC N/A 0.8750 in N/A 0.8465 in N/A 1.2205 in
00584420 N/A NTN UEL2 Series 2.4409 Inch (in) Outside Diameter Ball Insert Bearing N/A UEL206-104D1 N/A 1.2500 in N/A 1.4370 in N/A 1.9055 in
02283080 N/A NTN UCX Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX09-111D1 N/A 1.6875 in N/A 2.0315 in N/A 2.0315 in
02282752 N/A NTN UC2 Series 150 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A UC217D1 N/A 85 mm N/A 85.7 mm N/A 85.70 mm
01603793 N/A NTN UC2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UC207-106D1 N/A 1.3750 in N/A 1.6890 in N/A 1.689 in
01981855 N/A NTN A-UEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UEL207-106D1 N/A 1.3750 in N/A 1.4803 in N/A 2.0118 in
03159345 N/A NTN ASS2 Series 62 Millimeter (mm) Outside Diameter Ball Insert Bearing N/A ASS206N N/A 30 mm N/A 29 mm N/A 29 mm
02204577 N/A NTN ASS2 Series 1.8504 Inch (in) Outside Diameter Ball Insert Bearing N/A ASS204-012NR N/A 0.7500 in N/A 0.9843 in N/A 0.9843 in
04670520 N/A NTN AELS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS210-115D1N N/A 1.9375 in N/A 1.1890 in N/A 1.7205 in
01981810 N/A NTN A-UC Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC207-106D1 N/A 1.3750 in N/A 1.6890 in N/A 1.689 in
02166164 N/A NTN UCS2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A UCS207-107LD1NR N/A 1.4375 in N/A 1.6890 in N/A 1.689 in
01981812 N/A NTN A-UC Series 3.1496 Inch (in) Outside Diameter Ball Insert Bearing N/A A-UC208-108D1 N/A 1.5000 in N/A 1.9370 in N/A 1.9370 in
02558148 N/A NTN JEL2 Series 2.8346 Inch (in) Outside Diameter Ball Insert Bearing N/A JEL207-107D1 N/A 1.4375 in N/A 1.0000 in N/A 1.5315 in
02281830 N/A NTN AELS2 Series 3.5433 Inch (in) Outside Diameter Ball Insert Bearing N/A AELS210-115N N/A 1.9375 in N/A 1.1890 in N/A 1.7205 in
02283093 N/A NTN UCX Series 6.2992 Inch (in) Outside Diameter Ball Insert Bearing N/A UCX17-307D1 N/A 3.4375 in N/A 3.7795 in N/A 3.7795 in
Unit of Measure
« 6 7 8 9 10 »