COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

00175495 N/A Tsubaki (UST) 28 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 28
00175506 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 30
00175516 N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 32
00175521 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 35
00175527 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 36
00175532 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A SK N/A QD N/A 3/4 in N/A 40
00205548 N/A Tsubaki (UST) 28 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 28
00173911 N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 32
00173922 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 35
00173929 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 36
00173936 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 40
00173943 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 45
00173950 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 48
00173957 N/A Tsubaki (UST) 54 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 54
00173963 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 1 in N/A 60
00173969 N/A Tsubaki (UST) 70 Teeth Bushing Bore Roller Chain Sprocket N/A 3020 N/A Taper Locking N/A 1 in N/A 70
03062781 N/A Tsubaki (UST) 10 Teeth Bushing Bore Roller Chain Sprocket N/A H N/A Split Taper N/A 1 in N/A 10
00175615 N/A Tsubaki (UST) 13 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1 in N/A 13
00175624 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 1 in N/A 14
00175685 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 20
00175694 N/A Tsubaki (UST) 21 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 21
00175703 N/A Tsubaki (UST) 22 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 22
00175712 N/A Tsubaki (UST) 23 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 23
00175721 N/A Tsubaki (UST) 24 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 24
00175732 N/A Tsubaki (UST) 25 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 1 in N/A 25
Unit of Measure
« 6 7 8 9 10 »