COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
« 11 12 

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

02058366 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 5/8 in N/A 30
00178711 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 5/8 in N/A 36
02058370 N/A Tsubaki (UST) 60 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 5/8 in N/A 60
01603380 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 3/4 in N/A 30
04689237 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 3/4 in N/A 36
00178912 N/A Tsubaki (UST) 25 Teeth Bushing Bore Roller Chain Sprocket N/A 3020 N/A Taper Locking N/A 1 in N/A 25
06657436 N/A Tsubaki (UST) 24 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 3/4 in N/A 24
Unit of Measure
« 11 12