COMPANY HEADER
Print Back
Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket (00174152)
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bushing Size

Bushing Type

Chain Pitch Size

Number of Teeth

00173365 N/A Tsubaki (UST) 80 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 5/8 in N/A 80
00173371 N/A Tsubaki (UST) 84 Teeth Bushing Bore Roller Chain Sprocket N/A 2517 N/A Taper Locking N/A 5/8 in N/A 84
00175075 N/A Tsubaki (UST) 12 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 5/8 in N/A 12
00175084 N/A Tsubaki (UST) 13 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 5/8 in N/A 13
00175093 N/A Tsubaki (UST) 14 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 5/8 in N/A 14
00175105 N/A Tsubaki (UST) 15 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 5/8 in N/A 15
00175114 N/A Tsubaki (UST) 16 Teeth Bushing Bore Roller Chain Sprocket N/A JA N/A QD N/A 5/8 in N/A 16
00175152 N/A Tsubaki (UST) 20 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 20
00175161 N/A Tsubaki (UST) 21 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 21
00175171 N/A Tsubaki (UST) 22 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 22
00175181 N/A Tsubaki (UST) 23 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 23
00175192 N/A Tsubaki (UST) 24 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 24
00175202 N/A Tsubaki (UST) 25 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 25
00175211 N/A Tsubaki (UST) 26 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 26
00175220 N/A Tsubaki (UST) 27 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 27
00175231 N/A Tsubaki (UST) 28 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 28
00175241 N/A Tsubaki (UST) 30 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 30
00175250 N/A Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 32
00175255 N/A Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 35
00175260 N/A Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 36
00175265 N/A Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 40
00175271 N/A Tsubaki (UST) 42 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 42
00175282 N/A Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 45
00175287 N/A Tsubaki (UST) 48 Teeth Bushing Bore Roller Chain Sprocket N/A SDS N/A QD N/A 5/8 in N/A 48
00175317 N/A Tsubaki (UST) 84 Teeth Bushing Bore Roller Chain Sprocket N/A SF N/A QD N/A 5/8 in N/A 84
Unit of Measure
« 6 7 8 9 10 »