Item # |
Item Name |
Bore - Side 1 |
Outside Diameter |
Overall Length |
Screw Thread Size |
|---|---|---|---|---|---|
| 06707941 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 9 mm | N/A 24 mm | N/A 35 mm | N/A M3 x 10 |
| 07029095 | N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 50 mm | N/A 85 mm | N/A 124 mm | N/A M10 x 25 |
| 06707811 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 9 mm | N/A 24 mm | N/A 35 mm | N/A M3 x 10 |
| 07029560 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 8 mm | N/A 24 mm | N/A 35 mm | N/A M3 x 10 |
| 07029540 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 10 mm | N/A 29 mm | N/A 45 mm | N/A M4 x 12 |
| 07029537 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 12 mm | N/A 29 mm | N/A 45 mm | N/A M4 x 12 |
| 07029532 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 14 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029512 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 15 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029413 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 16 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029172 | N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 35 mm | N/A 67 mm | N/A 95 mm | N/A M8 x 25 |
| 07029125 | N/A Climax Metal 77 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 40 mm | N/A 77 mm | N/A 108 mm | N/A M8 x 25 |
| 07029108 | N/A Climax Metal 85 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 50 mm | N/A 85 mm | N/A 124 mm | N/A M10 x 25 |
| 07026908 | N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 20 mm | N/A 42 mm | N/A 65 mm | N/A M6 x 16 |
| 07026902 | N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 25 mm | N/A 45 mm | N/A 75 mm | N/A M6 x 16 |
| 07026883 | N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 30 mm | N/A 53 mm | N/A 83 mm | N/A M6 x 16 |
| 07029541 | N/A Climax Metal 24 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 8 mm | N/A 24 mm | N/A 35 mm | N/A M3 x 10 |
| 07029538 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 10 mm | N/A 29 mm | N/A 45 mm | N/A M4 x 12 |
| 07029534 | N/A Climax Metal 29 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 12 mm | N/A 29 mm | N/A 45 mm | N/A M4 x 12 |
| 07029529 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 14 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029448 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 15 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029395 | N/A Climax Metal 34 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 16 mm | N/A 34 mm | N/A 50 mm | N/A M5 x 16 |
| 07029262 | N/A Climax Metal 42 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 20 mm | N/A 42 mm | N/A 65 mm | N/A M6 x 16 |
| 07029254 | N/A Climax Metal 45 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 25 mm | N/A 45 mm | N/A 75 mm | N/A M6 x 16 |
| 07029228 | N/A Climax Metal 53 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 30 mm | N/A 53 mm | N/A 83 mm | N/A M6 x 16 |
| 07029146 | N/A Climax Metal 67 Millimeter (mm) Outside Diameter Metric One-Piece Industry Standard Clamping Coupling with Keyway | N/A 35 mm | N/A 67 mm | N/A 95 mm | N/A M8 x 25 |