COMPANY HEADER
Print Back
INA (Schaeffler) Needle Roller/Axial Cylindrical Roller Bearings
Unit of Measure
1 2 3 

Item #

Item Name

Axial Dynamic Load Capacity

Axial Static Load Capacity

Bore Diameter

Outside Diameter

03374302 N/A INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 34600 lbf N/A 91100 lbf N/A 45 mm N/A 130 mm
02684949 N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 23600 lbf N/A 59600 lbf N/A 35 mm N/A 110 mm
00597264 N/A INA (Schaeffler) ZARF Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 34600 lbf N/A 91100 lbf N/A 45 mm N/A 130 mm
01449243 N/A INA (Schaeffler) ZARF Series 60 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 42000 lbf N/A 123700 lbf N/A 60 mm N/A 150 mm
01514982 N/A INA (Schaeffler) ZARN Series 55 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 39800 lbf N/A 112400 lbf N/A 55 mm N/A 115 mm
00597319 N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 13300 lbf N/A 37000 lbf N/A 40 mm N/A 75 mm
00597253 N/A INA (Schaeffler) ZARN Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 8800 lbf N/A 22700 lbf N/A 30 mm N/A 62 mm
01606844 N/A INA (Schaeffler) ZARN Series 45 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 13700 lbf N/A 39800 lbf N/A 45 mm N/A 80 mm
01508394 N/A INA (Schaeffler) ZARN Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 18000 lbf N/A 45000 lbf N/A 25 mm N/A 72 mm
00597251 N/A INA (Schaeffler) ZARN Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 38700 lbf N/A 107900 lbf N/A 50 mm N/A 110 mm
00597302 N/A INA (Schaeffler) ZARF Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 7500 lbf N/A 17100 lbf N/A 20 mm N/A 68 mm
02852700 N/A INA (Schaeffler) ZARF Series 15 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 5600 lbf N/A 11900 lbf N/A 15 mm N/A 60 mm
02987554 N/A INA (Schaeffler) ZARN Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 7530 lbf N/A 17100 lbf N/A 20 mm N/A 52 mm
00597322 N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 18000 lbf N/A 44700 lbf N/A 25 mm N/A 90 mm
02496056 N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 24100 lbf N/A 59600 lbf N/A 30 mm N/A 105 mm
00467506 N/A INA (Schaeffler) ZARF Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 20200 lbf N/A 67400 lbf N/A 50 mm N/A 115 mm
00597260 N/A INA (Schaeffler) ZARF Series 50 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 20200 lbf N/A 67400 lbf N/A 50 mm N/A 115 mm
02889144 N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 12600 lbf N/A 33300 lbf N/A 35 mm N/A 90 mm
00597323 N/A INA (Schaeffler) ZARF Series 30 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 8800 lbf N/A 22700 lbf N/A 30 mm N/A 80 mm
02103138 N/A INA (Schaeffler) ZARF Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 12600 lbf N/A 33300 lbf N/A 35 mm N/A 90 mm
00597312 N/A INA (Schaeffler) ZARF Series 25 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 8000 lbf N/A 19300 lbf N/A 25 mm N/A 75 mm
01508393 N/A INA (Schaeffler) ZARN Series 35 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 23600 lbf N/A 60000 lbf N/A 35 mm N/A 85 mm
02291708 N/A INA (Schaeffler) ZARF Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 7500 lbf N/A 17100 lbf N/A 20 mm N/A 68 mm
00597273 N/A INA (Schaeffler) ZARN Series 20 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 7500 lbf N/A 17100 lbf N/A 20 mm N/A 52 mm
00597266 N/A INA (Schaeffler) ZARN Series 40 Millimeter (mm) Bore Diameter Needle Roller/Axial Cylindrical Roller Bearing N/A 26300 lbf N/A 70800 lbf N/A 40 mm N/A 90 mm
Unit of Measure
1 2 3