Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 02296059 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 2450 lbf | N/A 3500 lbf | N/A 40 mm | N/A 20 mm |
| 00138275 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 11100 lbf | N/A 27000 lbf | N/A 80 mm | N/A 35 mm |
| 00138835 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 2180 lbf | N/A 3150 lbf | N/A 35 mm | N/A 18 mm |
| 00126680 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 6300 lbf | N/A 7800 lbf | N/A 47 mm | N/A 24 mm |
| 00126694 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 6500 lbf | N/A 8400 lbf | N/A 52 mm | N/A 24 mm |
| 00138856 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 6300 lbf | N/A 11900 lbf | N/A 72 mm | N/A 29 mm |
| 00124454 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1600 lbf | N/A 2020 lbf | N/A 32 mm | N/A 14 mm |
| 01674497 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1600 lbf | N/A 2020 lbf | N/A 32 mm | N/A 14 mm |
| 02113196 | N/A INA (Schaeffler) 47 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 3500 lbf | N/A 5700 lbf | N/A 47 mm | N/A 24 mm |
| 00138871 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 9300 lbf | N/A 18700 lbf | N/A 90 mm | N/A 35 mm |
| 00138853 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 6000 lbf | N/A 10700 lbf | N/A 62 mm | N/A 29 mm |
| 00138232 | N/A INA (Schaeffler) 32 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 2250 lbf | N/A 3550 lbf | N/A 32 mm | N/A 14 mm |
| 00138269 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 8300 lbf | N/A 19100 lbf | N/A 72 mm | N/A 29 mm |
| 04537805 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1530 lbf | N/A 1890 lbf | N/A 30 mm | N/A 14 mm |
| 00126736 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 15100 lbf | N/A 20900 lbf | N/A 80 mm | N/A 35 mm |
| 02394040 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 2750 lbf | N/A 2700 lbf | N/A 35 mm | N/A 18 mm |
| 01784898 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 4150 lbf | N/A 5100 lbf | N/A 40 mm | N/A 20 mm |
| 03471109 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 16100 N | N/A 10700 N | N/A 52 mm | N/A 20.6 mm |
| 01502459 | N/A INA (Schaeffler) 26 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1150 lbf | N/A 1390 lbf | N/A 26 mm | N/A 12 mm |
| 00456888 | N/A INA (Schaeffler) 30 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 1530 lbf | N/A 1890 lbf | N/A 30 mm | N/A 14 mm |
| 02060693 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 3800 lbf | N/A 6400 lbf | N/A 52 mm | N/A 24 mm |
| 00126724 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 10100 lbf | N/A 13700 lbf | N/A 72 mm | N/A 28 mm |
| 00138862 | N/A INA (Schaeffler) 80 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 8900 lbf | N/A 17300 lbf | N/A 80 mm | N/A 35 mm |
| 00138281 | N/A INA (Schaeffler) 90 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 11900 lbf | N/A 29000 lbf | N/A 90 mm | N/A 35 mm |
| 01606824 | N/A INA (Schaeffler) 35 Millimeter (mm) Roller Diameter Hex Head Crowned Cam Follower | N/A 2180 lbf | N/A 3150 lbf | N/A 35 mm | N/A 18 mm |