Item # |
Item Name |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
Roller Diameter |
Roller Width |
|---|---|---|---|---|---|
| 00138382 | N/A INA (Schaeffler) 62 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 2810 lbf | N/A 1600 lbf | N/A 62 mm | N/A 15 mm |
| 02077400 | N/A INA (Schaeffler) 24 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 1750 lbf | N/A 2550 lbf | N/A 24 mm | N/A 11 mm |
| 00126166 | N/A INA (Schaeffler) NATR Series 19 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 790 lbf | N/A 880 lbf | N/A 19 mm | N/A 11 mm |
| 01503587 | N/A INA (Schaeffler) 72 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 3735 lbf | N/A 2160 lbf | N/A 72 mm | N/A 16 mm |
| 00138961 | N/A INA (Schaeffler) 110 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 17100 lbf | N/A 27000 lbf | N/A 110 mm | N/A 30 mm |
| 04687588 | N/A INA (Schaeffler) 200 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 415000 N | N/A 610000 N | N/A 200 mm | N/A 90 mm |
| 03059514 | N/A INA (Schaeffler) 40 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 7000 N | N/A 3350 N | N/A 40 mm | N/A 11 mm |
| 04472848 | N/A INA (Schaeffler) 52 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 11300 N | N/A 5700 N | N/A 52 mm | N/A 14 mm |
| 06414401 | N/A INA (Schaeffler) 160 Millimeter (mm) Roller Diameter Flat Yoke Roller | N/A 280000 N | N/A 395000 N | N/A 160 mm | N/A 75 mm |