COMPANY HEADER
Print Back
FAG (Schaeffler) NJ22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing (03602313)
Unit of Measure
1 2 3 

Item #

Item Name

Bore Diameter

Bore Type

Dynamic Load Rating

Fillet Radius

00072253 N/A FAG (Schaeffler) NN30 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 75 mm N/A Tapered 1:12 N/A 100000 N N/A 1 mm
04651079 N/A FAG (Schaeffler) NJ2 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Straight N/A 750000 N N/A 3 mm
00093787 N/A FAG (Schaeffler) N10 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 100 mm N/A Tapered 1:12 N/A 98000 N N/A 1.5 mm
02111467 N/A FAG (Schaeffler) N10 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 60 mm N/A Tapered 1:12 N/A 44000 N N/A 1 mm
00125964 N/A FAG (Schaeffler) NU3 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 170 mm N/A Straight N/A 960000 N N/A 3 mm
00141662 N/A FAG (Schaeffler) NU2 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A Straight N/A 425000 N N/A 2.5 mm
00126928 N/A FAG (Schaeffler) NUP2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A Straight N/A 950000 N N/A 3 mm
00126443 N/A FAG (Schaeffler) NU22 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Straight N/A 1220000 N N/A 3 mm
05179156 N/A FAG (Schaeffler) NU2 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 120 mm N/A Straight N/A 390000 N N/A 2.1 mm
00072308 N/A FAG (Schaeffler) NN30 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 100 mm N/A Tapered 1:12 N/A 146000 N N/A 1.5 mm
00093674 N/A FAG (Schaeffler) N10 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 130 mm N/A Tapered 1:12 N/A 179000 N N/A 2 mm
00125660 N/A FAG (Schaeffler) NNU49 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 260 mm N/A Tapered 1:12 N/A 750000 N N/A 2 mm
00125071 N/A FAG (Schaeffler) NJ2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 220 mm N/A Straight N/A 950000 N N/A 3 mm
00125064 N/A FAG (Schaeffler) NJ2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Straight N/A 680000 N N/A 3 mm
00072168 N/A FAG (Schaeffler) NN30 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 35 mm N/A Tapered 1:12 N/A 35500 N N/A 1 mm
00072357 N/A FAG (Schaeffler) NN30 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 150 mm N/A Tapered 1:12 N/A 335000 N N/A 2.1 mm
04229386 N/A FAG (Schaeffler) NU2 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Straight N/A 750000 N N/A 3 mm
00072382 N/A FAG (Schaeffler) NN30 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 200 mm N/A Tapered 1:12 N/A 655000 N N/A 2.1 mm
00135893 N/A FAG (Schaeffler) NU22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 190 mm N/A Straight N/A 1090000 N N/A 3 mm
00125968 N/A FAG (Schaeffler) NU3 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 180 mm N/A Straight N/A 1040000 N N/A 3 mm
02197547 N/A FAG (Schaeffler) NU10 Series 320 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 320 mm N/A Straight N/A 910000 N N/A 3 mm
00125992 N/A FAG (Schaeffler) NU3 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 160 mm N/A Straight N/A 860000 N N/A 3 mm
00126205 N/A FAG (Schaeffler) NU10 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 260 mm N/A Straight N/A 650000 N N/A 3 mm
02388140 N/A FAG (Schaeffler) NU10 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 240 mm N/A Straight N/A 540000 N N/A 2.5 mm
00141668 N/A FAG (Schaeffler) NU2 Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A 105 mm N/A Straight N/A 310000 N N/A 2.1 mm
Unit of Measure
1 2 3