Item # |
Item Name |
Bore Diameter |
Bore Type |
Dynamic Load Rating |
Fillet Radius |
|---|---|---|---|---|---|
| 00072253 | N/A FAG (Schaeffler) NN30 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 75 mm | N/A Tapered 1:12 | N/A 100000 N | N/A 1 mm |
| 04651079 | N/A FAG (Schaeffler) NJ2 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A Straight | N/A 750000 N | N/A 3 mm |
| 00093787 | N/A FAG (Schaeffler) N10 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 100 mm | N/A Tapered 1:12 | N/A 98000 N | N/A 1.5 mm |
| 02111467 | N/A FAG (Schaeffler) N10 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 60 mm | N/A Tapered 1:12 | N/A 44000 N | N/A 1 mm |
| 00125964 | N/A FAG (Schaeffler) NU3 Series 170 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 170 mm | N/A Straight | N/A 960000 N | N/A 3 mm |
| 00141662 | N/A FAG (Schaeffler) NU2 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 130 mm | N/A Straight | N/A 425000 N | N/A 2.5 mm |
| 00126928 | N/A FAG (Schaeffler) NUP2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 220 mm | N/A Straight | N/A 950000 N | N/A 3 mm |
| 00126443 | N/A FAG (Schaeffler) NU22 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A Straight | N/A 1220000 N | N/A 3 mm |
| 05179156 | N/A FAG (Schaeffler) NU2 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 120 mm | N/A Straight | N/A 390000 N | N/A 2.1 mm |
| 00072308 | N/A FAG (Schaeffler) NN30 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 100 mm | N/A Tapered 1:12 | N/A 146000 N | N/A 1.5 mm |
| 00093674 | N/A FAG (Schaeffler) N10 Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 130 mm | N/A Tapered 1:12 | N/A 179000 N | N/A 2 mm |
| 00125660 | N/A FAG (Schaeffler) NNU49 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 260 mm | N/A Tapered 1:12 | N/A 750000 N | N/A 2 mm |
| 00125071 | N/A FAG (Schaeffler) NJ2 Series 220 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 220 mm | N/A Straight | N/A 950000 N | N/A 3 mm |
| 00125064 | N/A FAG (Schaeffler) NJ2 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 190 mm | N/A Straight | N/A 680000 N | N/A 3 mm |
| 00072168 | N/A FAG (Schaeffler) NN30 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 35 mm | N/A Tapered 1:12 | N/A 35500 N | N/A 1 mm |
| 00072357 | N/A FAG (Schaeffler) NN30 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 150 mm | N/A Tapered 1:12 | N/A 335000 N | N/A 2.1 mm |
| 04229386 | N/A FAG (Schaeffler) NU2 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A Straight | N/A 750000 N | N/A 3 mm |
| 00072382 | N/A FAG (Schaeffler) NN30 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 200 mm | N/A Tapered 1:12 | N/A 655000 N | N/A 2.1 mm |
| 00135893 | N/A FAG (Schaeffler) NU22 Series 190 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 190 mm | N/A Straight | N/A 1090000 N | N/A 3 mm |
| 00125968 | N/A FAG (Schaeffler) NU3 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 180 mm | N/A Straight | N/A 1040000 N | N/A 3 mm |
| 02197547 | N/A FAG (Schaeffler) NU10 Series 320 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 320 mm | N/A Straight | N/A 910000 N | N/A 3 mm |
| 00125992 | N/A FAG (Schaeffler) NU3 Series 160 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 160 mm | N/A Straight | N/A 860000 N | N/A 3 mm |
| 00126205 | N/A FAG (Schaeffler) NU10 Series 260 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 260 mm | N/A Straight | N/A 650000 N | N/A 3 mm |
| 02388140 | N/A FAG (Schaeffler) NU10 Series 240 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 240 mm | N/A Straight | N/A 540000 N | N/A 2.5 mm |
| 00141668 | N/A FAG (Schaeffler) NU2 Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing | N/A 105 mm | N/A Straight | N/A 310000 N | N/A 2.1 mm |