COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02280834 N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5208EL N/A 40 mm N/A 80 mm N/A 1.1875 in
03001999 N/A NTN MA Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5220EX N/A 100 mm N/A 180 mm N/A 2.3750 in
02776899 N/A NTN MA Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA5209EL N/A 45 mm N/A 85 mm N/A 1.1875 in
02675905 N/A NTN NN30K Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NN3012KC1NAP4 N/A 60 mm N/A 95 mm N/A 26 mm
02734706 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2211EG1C3 N/A 55 mm N/A 100 mm N/A 25 mm
02300285 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU215 N/A 75 mm N/A 130 mm N/A 25 mm
03736295 N/A NTN MR Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1012EAHL N/A 60 mm N/A 95 mm N/A 18 mm
02165223 N/A NTN NU Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU215EG1C3 N/A 75 mm N/A 130 mm N/A 25 mm
01447881 N/A NTN MA Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1209EL N/A 45 mm N/A 85 mm N/A 19 mm
02288712 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ313C3 N/A 65 mm N/A 140 mm N/A 33 mm
02471773 N/A NTN NU Series 130 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU2226EG1C3 N/A 130 mm N/A 230 mm N/A 64 mm
02165204 N/A NTN NU Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU212C3 N/A 60 mm N/A 110 mm N/A 22 mm
01478991 N/A NTN NU Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU222C3 N/A 110 mm N/A 200 mm N/A 38 mm
02194232 N/A NTN MA Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1205TV N/A 25 mm N/A 52 mm N/A 15 mm
00140933 N/A NTN NJ Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ312ET2X N/A 60 mm N/A 130 mm N/A 31 mm
03735861 N/A NTN MA Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MA1308EL N/A 40 mm N/A 90 mm N/A 23 mm
02300547 N/A NTN NU Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU307C3 N/A 35 mm N/A 80 mm N/A 21 mm
02288624 N/A NTN NU Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NU411 N/A 55 mm N/A 140 mm N/A 33 mm
02357583 N/A NTN NJ Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ313C4 N/A 65 mm N/A 140 mm N/A 33 mm
02280824 N/A NTN MR Series 40 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1308EL N/A 40 mm N/A 90 mm N/A 23 mm
03735712 N/A NTN MR Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MR1205EL N/A 25 mm N/A 52 mm N/A 15 mm
03636240 N/A NTN MU Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1305TCM N/A 25 mm N/A 62 mm N/A 17 mm
04380247 N/A NTN SL04 Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A SL04-5011NR N/A 55 mm N/A 90 mm N/A 46 mm
02280813 N/A NTN MU Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A MU1206TM N/A 30 mm N/A 62 mm N/A 16 mm
04435866 N/A NTN NJ Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ305EG1C3 N/A 25 mm N/A 62 mm N/A 17 mm
Unit of Measure
« 11 12 13 14 15 »