COMPANY HEADER
Print Back
NTN Cylindrical Roller Bearings
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Outside Diameter

Overall Width

02169402 N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N222C3 N/A 110 mm N/A 200 mm N/A 38 mm
02288620 N/A NTN N Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N224 N/A 120 mm N/A 215 mm N/A 40 mm
02288707 N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N309 N/A 45 mm N/A 100 mm N/A 25 mm
04724914 N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N309C3 N/A 45 mm N/A 100 mm N/A 25 mm
01447685 N/A NTN N Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N310C3 N/A 50 mm N/A 110 mm N/A 27 mm
02288708 N/A NTN N Series 55 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N311 N/A 55 mm N/A 120 mm N/A 29 mm
02165208 N/A NTN N Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N312C3 N/A 60 mm N/A 130 mm N/A 31 mm
02280802 N/A NTN N Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N312G1 N/A 60 mm N/A 130 mm N/A 31 mm
02353215 N/A NTN N Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N313G1C3 N/A 65 mm N/A 140 mm N/A 33 mm
02109024 N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N314C3 N/A 70 mm N/A 150 mm N/A 35 mm
02109025 N/A NTN N Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N314G1 N/A 70 mm N/A 150 mm N/A 35 mm
02288702 N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N315 N/A 75 mm N/A 6.3031 in N/A 37 mm
02282048 N/A NTN N Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N315G1C3 N/A 75 mm N/A 160 mm N/A 37 mm
02165203 N/A NTN N Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N316C3 N/A 80 mm N/A 170 mm N/A 39 mm
06234596 N/A NTN N Series 85 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N317C3 N/A 85 mm N/A 180 mm N/A 41 mm
02107681 N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N319C3 N/A 95 mm N/A 200 mm N/A 45 mm
01447690 N/A NTN N Series 95 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N319G1 N/A 95 mm N/A 200 mm N/A 45 mm
02169407 N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N320C3 N/A 100 mm N/A 215 mm N/A 47 mm
02280805 N/A NTN N Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N320G1C3 N/A 100 mm N/A 215 mm N/A 47 mm
02107693 N/A NTN N Series 105 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N321C3 N/A 105 mm N/A 225 mm N/A 49 mm
03159277 N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N322EG1C3 N/A 110 mm N/A 240 mm N/A 50 mm
01447692 N/A NTN N Series 110 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A N322G1C3 N/A 110 mm N/A 240 mm N/A 50 mm
02073203 N/A NTN N Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NF228 N/A 140 mm N/A 250 mm N/A 42 mm
02280843 N/A NTN N Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NF309G1 N/A 45 mm N/A 100 mm N/A 25 mm
03527439 N/A NTN NJ Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Bearing N/A NJ1007G1 N/A 35 mm N/A 62 mm N/A 14 mm
Unit of Measure
« 16 17 18 19 20 »